The content you are viewing is tailored for India. View Content for United States | Choose Another Country

ELR W3- 24DC/500AC- 9 - Solid-state reversing contactor
2297316

Three-phase solid-state reversing contactor with 24 V DC input, 9 A output current, zero voltage switch, optionally with thermal fuse

Product details








Compatible products



Your advantages

Optional thermal fuse
Stable and short switching times
Long service life
Noise and wear-free switching
Integrated protection circuit
Integrated locking and load wiring
High switching frequency