The content you are viewing is tailored for India. View Content for United States | Choose Another Country

ELR W3-230AC/500AC- 2 - Solid-state reversing contactor
2297303

Three-phase solid-state reversing contactor with 230 V AC input, 2 A output current, zero voltage switch, optionally with thermal fuse

Product details








Compatible products



Your advantages

Optional thermal fuse
Stable and short switching times
Long service life
Noise and wear-free switching
High switching frequency
Integrated protection circuit
Integrated locking and load wiring