Panel PCs and monitors for hygiene applications

Panel PCs and monitors for hygiene applications

Sealed completely and protected against steam jets

You can produce efficiently and cleanly at all times with the hygienic industry PCs and monitors made of stainless steel.

Back to HMIs and industrial PCs

Category

Search in Panel PCs and monitors for hygiene applications

Show all products in this category

The hygienic industrial PCs feature an all-round closed stainless-steel housing without screws or sharp edges. The high performance and reliable panel PCs and monitors are optimized for machine and system operation in hygiene applications in the pharmaceuticals, food, beverage, and chemicals industries.

Your advantages

  • Robust and high-performance under extreme conditions
  • Hygienic design with passive cooling
  • Scalable processor performance depending on the application
  • Fast installation and services
  • Easy mounting with boom or VESA adapter

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700