You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element emits digital signals.
AXL SE DO16/1
-
Digital module
1088129
Axioline Smart Elements, Digital output module, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 1-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 14.9 mm |
Height | 62.2 mm |
Depth | 62 mm |
Note on application | |
Note on application | Only for industrial use |
Smart Element interface | |
Number of interfaces | 1 |
Connection method | Card edge connector |
Transmission speed | See system in which you use the Smart Element. |
Start time until ready to operate | < 500 ms |
Module | |
ID code (hex) | none |
Process data channel | 16 bit |
Input address area | 0 Byte |
Output address area | 2 Byte |
Required parameter data | 9 Byte |
Required configuration data | 6 Byte |
Digital: | |
Output name | Digital outputs |
Connection method | Push-in connection |
Connection technology | 1-conductor |
Number of outputs | 16 |
Protective circuit | Short-circuit and overload protection; electronic |
Output voltage | 24 V |
Limitation of the voltage induced on circuit interruption | -32.8 V DC ... -15 V DC |
Maximum output current per module | max. 6 A (Also make sure that the maximum permissible current of 6 A is not exceeded!) |
Nominal output voltage | 24 V DC |
Load min. | 10 kΩ |
Output voltage when switched off | max. 1 V |
Output current when switched off | max. 300 µA |
Nominal load, inductive | 12 VA (1.2 H, 48 Ω, with nominal voltage) |
Nominal load, lamp | 12 W (at nominal voltage) |
Nominal load, ohmic | 12 W (48 Ω, with nominal voltage) |
Switching frequency | max. 1200 per second (With resistive load, at least 50 mA load current) |
max. 1 per second (with inductive load) | |
max. 16 per second (with nominal lamp load) | |
Reverse voltage resistance to short pulses | limited protection up to 0.5 A for 1 s |
Behavior with overload | Shutdown with automatic restart |
Behavior with inductive overload | Output can be destroyed |
Signal delay | max. 100 µs (when switched on) |
max. 100 µs (when switched off, with at least 50 mA load current) | |
Overcurrent shut-down | min. 0.7 A |
Output current with ground connection interrupt when switched off | < 1 mA |
Product type | I/O component |
Product family | Axioline Smart Elements |
Type | modular |
Mounting position | See the system in which the Smart Element is used. |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1, EN 60664-1) |
Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
Maximum power dissipation for nominal condition | 1.2 W |
Potentials: Communications power supply of the Smart Elements (USE) | |
Supply voltage | using card edge connectors |
Potentials: I/O supply (UP) | |
Supply voltage | 24 V DC (using card edge connectors) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 6 A |
Current consumption | min. 40 mA (without connected peripherals) |
Protective circuit | Surge protection; See the system in which the Smart Element is used. |
Reverse polarity protection; parallel diode | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | I/O |
Note on the connection method | Please observe the information provided on conductor cross sections in the “Axioline Smart Elements” user manual. |
With a small conductor cross section and high current, the terminal point temperature can reach up to 45 K above the ambient temperature. | |
When selecting the cables, observe the permissible operating temperature in accordance with IEC or UL. | |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Stripping length | 8 mm |
I/O | |
Connection method | Push-in connection |
Note on the connection method | Please observe the information provided on conductor cross sections in the “Axioline Smart Elements” user manual. |
With a small conductor cross section and high current, the terminal point temperature can reach up to 45 K above the ambient temperature. | |
When selecting the cables, observe the permissible operating temperature in accordance with IEC or UL. | |
Conductor cross section, rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Plug-in mounting (Smart Element slot) |
Mounting position | See the system in which the Smart Element is used. |
Item number | 1088129 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRIB32 |
Product key | DRIB32 |
GTIN | 4055626888101 |
Weight per piece (including packing) | 38.9 g |
Weight per piece (excluding packing) | 35 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 1566ffa1-dd75-48e7-af6c-20ee81deec9e |
EF3.0 Climate Change | |
CO2e kg | 1.732 kg CO2e |
Compatible products
-
AXL SE PD16 24V - Potential distributors 1337223
-
AXL SE PD16 GND - Potential distributors 1337224
-
AXL SE PD8/8 24V/GND - Potential distributors 1337225
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
-
CABLE-FLK14/AXIO/OE/0,14/0,5M - Cable 1369888
-
CABLE-FLK14/AXIO/OE/0,14/1,0M - Cable 1369897
-
CABLE-FLK14/AXIO/OE/0,14/1,5M - Cable 1369902
-
CABLE-FLK14/AXIO/OE/0,14/2,0M - Cable 1369904
-
CABLE-FLK14/AXIO/OE/0,14/3,0M - Cable 1369905
-
CABLE-FLK14/AXIO/OE/0,14/4,0M - Cable 1369906
-
CABLE-FLK14/AXIO/OE/0,14/6,0M - Cable 1369909
Your advantages
16 digital outputs
24 V DC, 500 mA
Connection of actuators in 1-conductor technology
Substitute value behavior of the outputs can be parameterized for the Smart Element
Device rating plate stored
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG