You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element detects analog voltage signals.
AXL SE AI4 U 0-10
-
Analog module
1088104
Axioline Smart Elements, Analog input module, Analog inputs: 4, 0 V ... 10 V, connection technology: 2-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 14.9 mm |
Height | 62.2 mm |
Depth | 62 mm |
Note on application | |
Note on application | Only for industrial use |
Smart Element interface | |
Number of interfaces | 1 |
Connection method | Card edge connector |
Transmission speed | See system in which you use the Smart Element. |
Start time until ready to operate | < 1000 ms |
Module | |
ID code (hex) | none |
Process data channel | 64 bit |
Input address area | 8 Byte |
Output address area | 0 Byte |
Required parameter data | 15 Byte |
Required configuration data | 6 Byte |
Analog: | |
Input name | Analog inputs |
Description of the input | Single-ended inputs, voltage |
Number of inputs | 4 |
A/D converter resolution | 12 bit |
Connection method | Push-in technology |
Connection technology | 2-conductor |
Note regarding the connection technology | shielded, twisted pair |
Voltage input signal | 0 V ... 10 V |
Input resistance of voltage input | > 100 kΩ |
Data formats | Standardized representation |
Measured value representation | 16 bits |
Protective circuit | Transient protection |
Product type | I/O component |
Product family | Axioline Smart Elements |
Type | modular |
Mounting position | See the system in which the Smart Element is used. |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1, EN 60664-1) |
Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
Maximum power dissipation for nominal condition | 0.55 W |
Potentials: Communications power supply of the Smart Elements (USE) | |
Supply voltage | using card edge connectors |
Potentials: I/O supply (UP) | |
Supply voltage | 24 V DC (using card edge connectors) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 20 mA |
typ. 15 mA | |
Current consumption | min. 12 mA (without connected peripherals) |
Protective circuit | Surge protection; See the system in which the Smart Element is used. |
Reverse polarity protection; Polarity protection diode | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: Logic supply/analog inputs | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / analog inputs | 500 V AC, 50 Hz, 1 min |
Test voltage: Analog inputs / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | I/O |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Stripping length | 8 mm |
I/O | |
Connection method | Push-in connection |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Plug-in mounting (Smart Element slot) |
Mounting position | See the system in which the Smart Element is used. |
Item number | 1088104 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRIB41 |
Product key | DRIB41 |
GTIN | 4055626887715 |
Weight per piece (including packing) | 37 g |
Weight per piece (excluding packing) | 35 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242601 |
ECLASS-15.0 | 27242601 |
ETIM
ETIM 9.0 | EC001596 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I, 7(c)-II |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 06ab395f-fa93-47b3-8470-1bf240617c4f |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
4 analog input channels
Connection of sensors in 2-conductor technology
Voltage range: 0 V ... 10 V
Data format: standardized representation
Resolution: 12 bits
Substitute value behavior can be parameterized for each input
Device rating plate stored
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG