Signal conditioners with bus and network connection

Signal conditioners with bus and network connection

Safely isolated from field to network

Combine the advantages of safe electrical isolation and digital communication.

Back to Signal conditioners

Category

Search in Signal conditioners with bus and network connection

Show all products in this category

With an overall width of less than 50 mm, you can transmit up to eight field signals to industrial networks, while benefiting from safe electrical isolation and eliminating the need for signal-specific input cards. At the same time, you can benefit from consistent electrical isolation right through to the CPU, also between the individual channels.

Your advantages

  • Space-saving network integration of freely combinable signal conditioners, thanks to compact plug-in gateways
  • Interference-free signal transmission to the CPU, thanks to safe electrical isolation, even between the individual channels
  • Cost and space savings at control level, because signal-specific input cards are no longer required
  • Easy startup and servicing: Measure current signals during operation or read them off on your smartphone via NFC
  • Quick parameterization via rotary coding switch, software or the MINI Analog Pro app
  • MINI Analog Pro signal conditioners with bus and network connection are a part of the COMPLETE line system

Full range of signals without the need for input cards

Modular signal conditioner combination with plug-in gateways  

Modular signal conditioner combination with plug-in gateways

The easy-to-attach gateways enable you to integrate any MINI Analog Pro signal conditioner with current or digital output into your network in a space-saving way. Signal-specific input cards are no longer required.

MINI Analog Pro gateways for bus and network connection are available for the following protocols:

  • Modbus/RTU
  • Modbus/TCP
  • PROFIBUS DP

The flexible solution for your system migration

Compatible with every controller, thanks to flexible network connection  

Controller compatibility, thanks to flexible network connection

In certain circumstances, converting to a modern controller generation can involve significant risks and challenges for system operation. Signal conditioners with bus and network connection provide the ideal support for system migration and extension. Thanks to the fast, error-free bundling of signals in one network cable you can remain flexible and compatible with almost every controller.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close