The 6.2 mm narrow passive loop-powered isolator MINI MCR-SL-...CP-I-I... is used for the electrical isolation and filtering of 0...20 mA and 4...20 mA standard current signals without additional supply voltage.
MINI MCR-SL-1CP-I-I
-
Passive separator
2864419
MCR loop-powered isolator, 1-channel, for the electrical isolation of current signals without auxiliary power, with screw connection
Product details
Product type | Passive separator |
Product family | MINI Analog |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation | 2-way isolation |
Electrical isolation between input and output | yes |
Limit frequency (3 dB) | 75 Hz |
Maximum power dissipation for nominal condition | 34 mW |
Signal transmission behavior | In = Out |
Step response (10-90%) | 5 ms (at 600 Ω load) |
Maximum temperature coefficient | ≤ 0.002 %/K (of measured value / 100 Ω load) |
Temperature coefficient, typical | < 0.002 %/K (of measured value / 100 Ω load) |
Maximum transmission error | ≤ 0.1 % (of final value) |
Additional error, load-dependent | < 0.03 % (of measured value / 100 Ω load) |
Electrical isolation Input/output | |
Rated insulation voltage | 50 V AC/DC |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Insulation | Basic insulation in accordance with IEC/EN 61010 |
Supply | |
Supply voltage range | loop-powered, no external supply necessary |
Power consumption | 34 mW |
Signal: Current | |
Number of inputs | 1 |
Configurable/programmable | no |
Max. voltage input signal | 18 V |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Max. current input signal | 40 mA |
Response current | approx. 190 µA |
Input voltage limitation | < 2 V (20 mA) |
Voltage dissipation | 1.9 V (I = 20 mA) |
Signal: Current | |
Number of outputs | 1 |
Configurable/programmable | no |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Load/output load current output | < 600 Ω (at I = 20 mA output signal) |
Ripple | < 10 mVrms (at 600 Ω) |
Connection method | Screw connection |
Stripping length | 12 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 26 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 93.1 mm |
Depth | 101.2 mm |
Color | green (RAL 6021) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
UL, USA/Canada | |
Identification | UL 508 Recognized |
Class I, Div. 2, Groups A, B, C, D | |
Shipbuilding approval | |
Certificate | DNV GL TAA00000BW |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | B |
EMC | B |
Enclosure | A |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Criterion B |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Evaluation criterion | A |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Evaluation criterion | B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Evaluation criterion | A |
Electrical isolation | 2-way isolation |
Mounting type | DIN rail mounting |
Assembly note | The DIN rail connector can be used for bridging the supply voltage. It can be snapped onto a 35 mm EN 60715 DIN rail. |
Mounting position | any |
Item number | 2864419 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CK01 |
Product key | DK1131 |
GTIN | 4017918974848 |
Weight per piece (including packing) | 84.5 g |
Weight per piece (excluding packing) | 59 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210120 |
ECLASS-15.0 | 27210120 |
ETIM
ETIM 9.0 | EC002653 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.806 kg CO2e |
Compatible products
Your advantages
Voltage drop at isolating amplifier of just 1.7 V
Does not require additional auxiliary voltage
Supplied by an input loop
Two channels on a design width of just 6.2 mm
Highly compact 2-conductor passive isolators for the electrical isolation and filtering of standard analog signals
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7