QUINT AC UPS, IQ Technology, Panel mounting, input: 120 V AC, output: 120 V AC / 1500 VA.
AC UPS for the DIN rail
In the event of voltage failure or voltage fluctuations, our AC UPS for the DIN rail ensures maximum failsafe performance and superior system availability. The AC UPS delivers a pure sine curve at the output and supplies AC loads with alternating current without interruption. Choose the ideal AC UPS with appropriate battery module for your application.
QUINT AC UPS, IQ Technology, Panel mounting, input: 230 V AC, output: 230 V AC / 2500 VA. At least 2x 1133819 are required for operation.
QUINT AC UPS, IQ Technology, Panel mounting, input: 120 V AC, output: 120 V AC / 2500 VA. At least 2x 1133819 are required for operation.
Uninterruptible power supply with IQ technology for DIN rail mounting. Input: 120/230 V AC, output: 120/230 V AC/1 kVA. Provides information regarding the state of charge, remaining runtime, and service life of the rechargeable battery module at any time, thereby increasing system availability.
1AC/1AC/750 VA uninterruptible power supply with integrated battery, lead AGM, VRLA technology, 24 V DC, 4 Ah for 120 V AC applications.
QUINT AC UPS, IQ Technology, Panel mounting, input: 230 V AC, output: 230 V AC / 1500 VA.
QUINT AC UPS, IQ Technology, DIN rail mounting, input: 120 V AC / 230 V AC, output: 120 V AC / 230 V AC / 500 VA. output: 120 V AC / 500 VA. output: 230 V AC / 500 VA.
1AC/1AC/750 VA uninterruptible power supply with integrated battery, lead AGM, VRLA technology, 24 V DC, 4 Ah for 230 V AC applications.
New products
Continue to supply AC loads without mains
Buffering of large AC loads up to 5 kVA
Reliably power AC loads with the QUINT HP UPS and a corresponding energy storage system for wall mounting. The UPS provides information about the state of charge, remaining runtime, and service life of the battery module at all times. All parameters can be called up via the software.
Main features
- Online topology VFI-SS-111
- Power: 1.5 kVA and 2.5 kVA
- Slot for communication cards
- Wide temperature range: -25°C … +60°C
- Comprehensive signaling via LEDs and digital I/Os
Your Advantages
- Pure sine wave in normal and battery operation
- Can be switched in parallel for increased performance, redundancy, or for a
3 AC system - Startup from the energy storage system possible, even without mains input
- Communication platform: Com.board with USB or serial interface
- Compact design with active cooling
- LED pictogram gives a simple system overview
HP UPS with battery module
High-power AC UPS for power up to 2.5 kVA
The new QUINT HP UPS for wall mounting, with IQ Technology and matching external battery module, ensures superior system availability. The online topology with a pure sine wave reliably supplies your AC loads with a perfect voltage at powers ranging from 1.5 to 2.5 kVA.
The QUINT HP UPS has a slot to accommodate optionally available communication cards such as USB and RS232/RS485. The state of charge of the UPS as well as the buffer time and the service life of the battery module can be viewed at any time via the software. In the event of power failure, the QUINT HP UPS ensures uninterrupted transition to buffer mode and back again. Mains input and output voltages are synchronous.
Intelligent AC UPS with IQ Technology
AC UPS with IQ Technology
The AC UPS with IQ Technology ensures superior system availability. The intelligent UPS monitors and optimizes your battery module.
The IQ Technology informs you of the state of charge and the remaining runtime of the battery module and warns you in advance before failures occur. Moreover, you maximize the service life of the battery module and can transfer all relevant information to your computer and higher-level controllers.
TRIO AC UPS with integrated battery
AC UPS with integrated battery
The AC UPS with integrated battery saves space in the control cabinet and can be retrofitted into existing systems very easily.
The AC UPS combines the UPS and battery module in a single housing and ensures particularly long buffer times with the integrated VRLA battery module. The BAT-START cold start function makes startup from the battery module possible, even without a supply network (120 V/230 V). Furthermore, the AC UPS includes an integrated USB interface for connection to higher-level controllers. This can be used to easily shut down connected industrial PCs.
Battery modules
Extend your modular UPS system with the appropriate battery module and achieve superior system availability. Whether for a long service life, long buffer times, or extreme ambient conditions – we provide you with the perfect battery module for your AC UPS.
Battery modules