DNV
Approval ID: TAE000010TCSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 6.3 A | 24 - 10 | ||
C | ||||
300 V | 6.3 A | 24 - 10 |
IECEE CB Scheme
Approval ID: NL-61565EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 6.3 A | 24 - 10 | ||
C | ||||
300 V | 6.3 A | 24 - 10 | ||
F | ||||
400 V | 6.3 A | 24 - 10 |