Coating
DIN rail, unperforated, Standard profile, width: 15 mm, height: 5.5 mm, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, length: 250 mm, color: silver
DIN rail, unperforated, Standard profile, width: 15 mm, height: 5.5 mm, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, length: 500 mm, color: silver
DIN rail, unperforated, Standard profile, width: 15 mm, height: 5.5 mm, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, length: 1000 mm, color: silver
DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 68 mm, Suitable for PxC polyester terminal boxes, color: silver
DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 101 mm, Suitable for PxC polyester terminal boxes, color: silver
DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 141 mm, Suitable for PxC polyester terminal boxes, color: silver
DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 178 mm, Suitable for PxC polyester terminal boxes, color: silver
DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 63 mm, Suitable for PxC polyester terminal boxes, color: silver
DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 98 mm, Suitable for PxC polyester terminal boxes, color: silver
DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 148 mm, Suitable for PxC polyester terminal boxes, color: silver
"$pageName" on