CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 30 A | 20 - 8 | ||
C | ||||
300 V | 30 A | 20 - 8 | ||
D | ||||
600 V | 5 A | 20 - 8 |
IECEE CB Scheme
Approval ID: NL-37536EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | 24 - 8 | ||
C | ||||
600 V | 30 A | 24 - 8 | ||
F | ||||
1000 V | 30 A | 24 - 8 |
KEMA-KEUR
Approval ID: 2183172.01Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 1000 V | 41 A | 0.5 - 6 | |
Only rigid conductors | 1000 V | 41 A | 0.5 - 10 |