CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 150 A | 18 - 1/0 | ||
C | ||||
600 V | 150 A | 18 - 1/0 | ||
With ATP | 1000 V | 150 A | 18 - 1/0 |
KEMA-KEUR
Approval ID: 71-119836Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 0.75 - 35 |