SLKK 5-LA 24 RD/U-O - Component terminal block
0461021

Component terminal block, nom. voltage: 500 V, nominal current: 34 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details







Compatible products



Your advantages

The FBI 10-6 bridge is used in the upper level to connect the return lines for the external loads and LEDs to a common busbar
Of advantage for controllers with external actuating drives, solenoid valves, and limit switches
With two laterally offset feed-through levels and protective conductor connection to the DIN rail which acts as a grounding busbar
Space-saving and systematic wiring of three-wire cables is therefore possible