Housing - HC-STA-B10-HLFD-1TTM25-EL-AL
1412621

Sleeve housing B10, for double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M25, height: 57 mm, cable gland: none, Standard


Product Details




General For contact inserts HC-B10, BB18, DD42, M, K8/24

Type B10
Product type Housing with locking latch
Application Standard
No. of cable outlets 1
Type of the screw connection 1x M25
Housing type Sleeve housing
Locking type for double locking latch
Cable outlet straight
Pg screw connection none

Dimensional drawing
Width 44 mm
Height 57 mm
Length 73 mm

Color gray aluminum
Housing surface material uncoated
Impact strength IK09
Housing material Die-cast aluminum, salt water resistant

Degree of protection IP66
IP67
Degree of protection 4 (UL 50e)
4X (UL 50e)
12 (UL 50e)
Impact strength IK09
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x M25
Locking type Pin

Item number 1412621
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7
Product Key BF7APB
Catalog Page Page 610 (C-2-2019)
GTIN 4055626059488
Weight per Piece (including packing) 149,371 g
Weight per Piece (excluding packing) 147,2 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27440202
ECLASS-10.0.1 27440202
ECLASS-11.0 27440202

ETIM

ETIM 8.0 EC000437

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE000037S

cUL Recognized

Approval ID: E255026

UL Recognized

Approval ID: E255026

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00511

cULus Recognized


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

good shielding in the event of electromagnetic interference