Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Sample service
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Installation and mounting material
Cable entry system and cable glands
Cable gland - HC-M-KV-M25(1ASI)
Dimensional drawing
Cable gland - HC-M-KV-M25(1ASI)
1584020
Metal screw connection for an AS-Interface flat-ribbon conductor, thread type M25
Where Can I Buy This Item?
Product Details
Expand All
Collapse All
Technical Data
Product properties
Product type
Full screw connection
No. of conductors
1
Type of the screw connection
M25
Manufacturer
Jacob
Manufacturer Designation
50.625 M/ASI/1
Shielded
no
Ambient conditions
Degree of protection
IP65
Ambient temperature (operation)
-20 °C ... 100 °C
Dimensions
Dimensional drawing
Length
36.5 mm
Length of the connecting thread
7 mm
Hole diameter
25.1 mm ... 25.2 mm
Wrench size, union nut
27 mm
Wrench size, support
27 mm
Hexagon angular dimension
36 mm
Thread type connection side
M25 x 1.5
Thread pitch
1.5 mm
Material specifications
Color
silver
Material, insert
PA
Cable seal material
TPE
O-ring material
NBR
Cable gland material
Nickel-plated brass
Cable / line
Cable structure
External cable diameter
For AS-Interface flat-ribbon cable
Ambient conditions
Halogen-free
no
Commercial Data
Item number
1584020
Packing unit
10 pc
Minimum order quantity
1 pc
Sales Key
020
Product Key
BF7DAX
Catalog Page
Page 438 (C-2-2019)
GTIN
4046356131810
Weight per Piece (including packing)
48,8 g
Weight per Piece (excluding packing)
34,156 g
Customs tariff number
74198090
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27144432
ECLASS-10.0.1
27144432
ECLASS-11.0
27144432
ETIM
ETIM 8.0
EC000441
UNSPSC
UNSPSC 21.0
39121300
Approvals
EAC
Approval ID: RU D-DE.HB35.B.00387
Environmental Product Compliance
REACh SVHC
Lead 7439-92-1
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”
Compatible Products
Expand All
Collapse All
Accessories
Counter nut
A-INL-M25-N-S - 1411243