Screw connection - WP-GA HF IP69K M25 BK
3240913

Cable gland, metric thread, IP68/69k protection, angled


Product Details




Product type Corrugated pipe screw connection
Application Cable gland
Type of the screw connection Conduit adapter
Type Outer thread
Cable outlet angled
Thread type metric

Width 37 mm
Height 57 mm
Length 57 mm
Diameter 34 mm

Color black
Material PA
Flammability rating according to UL 94 V2
Cable gland material PA
Components free from silicone, halogen, and cadmium

Ambient conditions
Halogen-free yes

Mechanical data
Type of the screw connection Conduit adapter

Ambient conditions
Degree of protection IP68
IP69K
Ambient temperature (operation) -40 °C ... 120 °C

Item number 3240913
Packing unit 25 pc
Minimum order quantity 1 pc
Sales Key BG4
Product Key BF7DSA
Catalog Page Page 589 (C-3-2019)
GTIN 4046356710206
Weight per Piece (including packing) 31,02 g
Weight per Piece (excluding packing) 31,02 g
Customs tariff number 39174000
Country of origin DE


ECLASS

ECLASS-9.0 27144432
ECLASS-10.0.1 27144432
ECLASS-11.0 27430308

ETIM

ETIM 8.0 EC001469

UNSPSC

UNSPSC 21.0 39121300

UL Recognized

Approval ID:
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
External reference

LR

Approval ID:
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
External reference

VDE Zeichengenehmigung

Approval ID:
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
External reference

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values