Housing - HC-EVO-B10-HLFD-EL-AL
1411455

HEAVYCON EVO sleeve housing, EMC version, without powder coating, with bayonet flange for EVO screw connection, B10, for double locking latch, height: 64 mm, without EVO screw connection.


Product Details




General For contact inserts HC-B10, BB18, DD42, M, K8/24

Type B10
Product type Housing with locking latch
Application Standard
No. of cable outlets 1
Housing type Sleeve housing
Locking type for double locking latch
Cable outlet straight
Pg screw connection none

Dimensional drawing
Width 44 mm
Height 64 mm
Length 73 mm

Color gray aluminum
Housing surface material uncoated
Impact strength IK09
Housing material Die-cast aluminum, salt water resistant

Degree of protection IP66
IP67
Degree of protection 4 (UL 50e)
4X (UL 50e)
12 (UL 50e)
Impact strength IK09
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Locking type Pin

Assembly instructions The sleeve base housing must be supplemented with the EVO screw connection. The EVO screw connection is available in 4 sizes. It enables the creation of a straight or a lateral cable outlet. The EVO screw connection is assembled by hand or using a pipe wrench.

Item number 1411455
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7
Product Key BF7APM
Catalog Page Page 609 (C-2-2019)
GTIN 4046356932622
Weight per Piece (including packing) 142 g
Weight per Piece (excluding packing) 140,85 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-10.0.1 27440202
ECLASS-11.0 27440202

ETIM

ETIM 8.0 EC000437

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE000037S

cUL Recognized

Approval ID: E255026

UL Recognized

Approval ID: E255026

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00511

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Flexible cable outlet direction, lateral or straight