THERMOMARK E SERIES

Printing and applying in just one step! The modular marking system consisting of thermal transfer printers and applicators enables time savings of up to 60 percent.
THERMOMARK E SERIES

Printing and application in a single step

Experience industrial identification in a whole new way with printing and application in one simple step! The modular system of the THERMOMARK E SERIES delivers boosted efficiency for control cabinet manufacturing by combining a powerful thermal transfer roll printer with four options for application. Easily print and apply labels to cables and conductors with the option to print in continuous format or cut markers individually to a specific pitch. Save up to 60% on time with this simple marking solution.

Boost your efficiency in control cabinet manufacturing with automated identification

For the first time ever, the THERMOMARK E SERIES marking system combines and automates several process steps in the identification process, thereby enabling a considerable increase in efficiency in this time-consuming undertaking.

  • Maximize your efficiency and save 60% on marking time with printing and application in one step

  • Leverage the modular system to mark a variety of cables and conductors with four different applicators

  • Maintain consistent digital workflows with automatic data processing from CAE systems

  • Easy handling and consistently high quality

Save up to 60% on time compared to manual marker printing and application

Take back more than half of the time spent manually marking with automated printing and application made possible by the THERMOMARK E SERIES. Check the numbers to estimate your true savings potential with our efficiency calculator. See it for yourself!

The modular system for maximum efficiency

Interactive image map: The THERMOMARK E SERIES modular system
THERMOMARK E.300 (D)/E.600 (D) thermal transfer printers
Use the devices as standard printers for all roll materials or connect the printers to one of the THERMOMARK E SERIES applicators to create efficient printing and application systems.
Learn more
THERMOMARK E.300 (D)/E.600 (D) thermal transfer printers
THERMOMARK E.VARIO applicator
The THERMOMARK E.VARIO applicator marks entire terminal strips with just two materials in continuous format for high and flat marking grooves. Implement any width between 3.5 and 1,000 mm with the continuous format.
Learn more
THERMOMARK E.VARIO applicator
THERMOMARK E.SLEEVE applicator
The THERMOMARK E.SLEEVE applicator processes each shrink sleeve in continuous format, cuts them individually to the desired length, and then opens each one to easily slide it onto the cylindrical object.
Learn more
THERMOMARK E.SLEEVE applicator
THERMOMARK E.WIRE applicator
The THERMOMARK E.WIRE applicator implements movable and at the same time captive cable markers. The continuous format covers all diameters between 1.8 and 5.6 mm with one single material that is available in variable widths.
Learn more
THERMOMARK E.WIRE applicator
THERMOMARK E.WRAP applicator
The THERMOMARK E.WRAP applicator applies wrap-around labels to cylindrical objects automatically. For particularly resistant identification, a protective laminate covers the printed surface.
Learn more
THERMOMARK E.WRAP applicator
Simplify control cabinet manufacturing

Simplify control cabinet manufacturing

Wire preparation and processing in the control cabinet is time consuming and takes up almost half of a cabinet manufacturer's working hours. With the intuitive and ergonomic clipx WIRE assist system, users are guided through the process of semi-automated wire preparation. clipx WIRE assist controls relevant output devices and delivers necessary information based on CAE data. Combined with the THERMOMARK E SERIES devices, this flexible workstation significantly improves efficiency in wire harness assembly.

Control cabinet marking

Adding value with marking

Marking your control cabinet provides a host of benefits for users both now and in the future. Clear identification saves time and money for cabinet designers, installers, and maintenance technicians. Make your mark with captive or moveable cable markers, shrink sleeves, wrap-around labels with protective laminate, and terminal markers in continuous formats. With the right marking material for any component, you can make everyone's job easier.

AUTOMATED IDENTIFICATION
Explore the THERMOMARK E SERIES devices

The THERMOMARK E SERIES ensures greater efficiency in control cabinet manufacturing. With thermal transfer roll printers and applicators, this modular system prints labels and automatically applies them to cables and wires. The THERMOMARK E.VARIO also marks terminal markers in continuous formats and cuts them individually to the appropriate pitches.

Products
Explore the THERMOMARK E SERIES devices