clipx WIRE assist worker assistance system for efficient conductor preparation

Worker assistance systems

The clipx WIRE assist worker assistance system enables efficient conductor processing. The software-supported system guides users through the process of semi-automated conductor processing, automatically controls the relevant output devices, and provides the necessary information based on CAE data.

More information

Your advantages

  • Convenient in application with intuitive user interfaces and simple data retrieval from CAE programs
  • High process reliability through software-supported conductor preparation with direct device control
  • Efficiency and flexibility increased with mobile application options and optimum positioning of hand tools, automatic tools, and printing systems

New products

Basic workbench clipx WIRE assist

clipx WIRE assist country variants and accessories

Country-specific variants of the workbench

clipx WIRE assist is an ergonomic worker assistance system for the digitally assisted assembly of conductors and cables. The new country variants of the basic workbench have sockets for the plug sizes “AB” for the USA, “G” for England, “E” for France, and “L” for Italy, for example. In addition, new accessories for the clipx WIRE assist expand the system’s range of functions with immediate effect.

Main features

  • Compact workstation solution
  • Customized configuration
  • Electrically height-adjustable workbench
  • Modularly expandable with retainer systems, equipment racks, and shelves

Your advantages

  • Perfect ergonomics with a height-adjustable workbench and individual alignment of the devices
  • Modular fitting with accessories increases the flexibility of the scope of applications
  • High efficiency due to short reaching distances and rapid access to hand tools in accordance with the 5S principle
  • Mobile use with rollers and locking mechanism

Worker assistance system for efficient wire preparation

In industrial control cabinet building, processes still feature a large number of manual steps. There is still considerable potential in particular in wire preparation and processing. These time-consuming activities account for more than half of the time spent on control cabinet building. The clipx WIRE assist worker assistance system from Phoenix Contact is a “tool” for exploiting this potential as far as possible in terms of economy and efficiency.

The software-supported clipx WIRE assist worker assistance system for efficient conductor preparation

Software-supported conductor preparation

Process reliability through software-supported conductor preparation

The necessary wiring information for the software-supported completion of the processes is exported from standard CAE programs. The information is fed into the clipx WIRE assist system. In addition, an integrated editor function also allows data to be compiled manually.

Based on this data, the clipx Wire assist software guides the worker through the semi-automated conductor finishing process. At the same time, the system’s devices are controlled directly and the necessary information for further processing and wiring is visually enhanced and automatically displayed on the monitor in an easy-to-follow format.

Woman sat working at the clipx WIRE assist worker assistance system

Ergonomic workstation design

Flexibility through ergonomic design and mobility

The height-adjustable clipx WIRE assist workbench is designed to satisfy ergonomic requirements. One advantage of this is the ability to switch between sitting and standing while working and the system can also be adapted to the physical height of the worker and/or to the activity to be completed. Ideal positioning of the printing systems and automatic tools in the working area reduces the reaching distance, which is another ergonomic benefit.

The worker assistance system is mounted on four industrial-grade castors with brakes, making it very mobile. This means that the system can be used where the work needs to be performed, thus reducing unnecessary legwork.

Worker assistance system based on lean principles

Worker assistance system based on lean principles

Structured through the use of the 5S principle

The system concept is based on lean principles such as the 5S principle.
These principles help to eliminate disorder and optimize organization.

Short search-and-retrieve times are achieved through the use of multi-layer hard foam inserts in which each tool and aid has a predefined recess. Here, the tools that are used more frequently can be accessed easily and the tools used less often are positioned further away.

Modular and individual layout of the worker assistance system The modular design of the system gives the user the freedom to arrange their workstation as desired.

Placement of automatic devices on the workbench of the clipx WIRE assist worker assistance system
Modular layout of the clipx WIRE assist worker assistance system
Fully equipped clipx WIRE assist worker assistance system
Placement of automatic devices on the workbench of the clipx WIRE assist worker assistance system

Automatic tools and printing systems can be positioned on the surface of the worktop. Accessories such as sockets, storage shelves, or containers for storing excess materials can be attached directly to the system worktop when necessary.

Modular layout of the clipx WIRE assist worker assistance system

To save space, automatic tools and printing systems can be attached directly to the worktop of the worker assistance system using the appropriate accessories. Guides are attached to the support arms and columns to hold additional accessories.

Fully equipped clipx WIRE assist worker assistance system

The devices can be positioned extremely flexibly in terms of height and orientation, and their positioning can be tailored to personal needs as well as the requirements of the task at hand.

With the help of the wire guide system, a wide range of different wires can be stocked and provided directly at the automatic cutting device or the cutting machine.

clipx WIRE assist worker assistance system

Video: clipx WIRE assist worker assistance system
clipx WIRE assist worker assistance system MovingImage
Worker assistance system for efficient wire preparation
clipx WIRE assist
Using worker assistance systems increases productivity, improves process reliability, and guarantees a smooth production process. clipx WIRE assist from Phoenix Contact is a software-aided tool for efficient wire preparation and wiring.
To the flyer
clipx WIRE assist worker assistance system