Workbench socket strip with 5 sockets, cable and switch for attachment to the AS-WORKBENCH-F ... US, pin connector pattern: type A, B for USA and other countries
Worker assistance systems
The clipx WIRE assist worker assistance system enables efficient conductor processing. The software-supported system guides users through the process of semi-automated conductor processing, automatically controls the relevant output devices, and provides the necessary information based on CAE data.
More information- Availability
- Product type
- Color
- Height
- Length
- Width
Tray on the device carrier rail for the height-adjustable positioning of printers and automatic devices for the AS-WORKBENCH-F ...
Wire ring holder left, for attaching to the device carrier rail for the AS-WORKBENCH-F ...
Device carrier with locking ring for the height and angle-adjustable positioning of automatic tools on the AS-WORKBENCH-F ...
Wire cartridge holder right, adjustable conductor guide for attaching to the device carrier rail for the AS-WORKBENCH-F ...
Foam insert with machined contour for storing hand tools and accessories in accordance with the 5S principle, compatible with the AS-WORKBENCH-F …
Foam insert with machined contour for storing hand tools and accessories in accordance with the 5S principle, compatible with the AS-WORKBENCH-F …
Wire guide for attaching to the device carrier rail for guiding a maximum of 16 conductors for the AS-WORKBENCH-F ...
Device carrier with locking ring for the height and angle-adjustable positioning of automatic tools on the AS-WORKBENCH-F ...
Freely dimmable LED workshop lamp, with adjustable telescopic arm for connection to the AS-WORKBENCH-F ...
clipx WIRE assist worker assistance system
In industrial control cabinet manufacturing, processes still feature a large number of manual steps. There is still considerable potential in particular in conductor preparation and processing. These time-consuming activities account for more than half of the control cabinet manufacturer’s working hours.
The clipx WIRE assist worker assistance system from Phoenix Contact is a “tool” for exploiting this potential as far as possible in terms of economy and efficiency.
Your advantages
- Convenient in application with intuitive user interfaces and simple data retrieval from CAE programs
- High process reliability through software-supported conductor preparation with direct device control
- Efficiency and flexibility increased with mobile application options and optimum positioning of hand tools, automatic tools, and printing systems
New products
clipx WIRE assist country variants and accessories
Country-specific variants of the workbench
clipx WIRE assist is an ergonomic worker assistance system for the digitally assisted assembly of conductors and cables. The new country variants of the basic workbench have sockets for the plug sizes “AB” for the USA, “G” for England, “E” for France, and “L” for Italy, for example. In addition, new accessories for the clipx WIRE assist expand the system’s range of functions with immediate effect.
Main features
- Compact workstation solution
- Customized configuration
- Electrically height-adjustable workbench
- Modularly expandable with retainer systems, equipment racks, and shelves
Your benefits
- Perfect ergonomics with a height-adjustable workbench and individual alignment of the devices
- Modular fitting with accessories increases the flexibility of the scope of applications
- High efficiency due to short reaching distances and rapid access to hand tools in accordance with the 5S principle
- Mobile use with rollers and locking mechanism
clipx WIRE assist worker assistance system
Software-supported conductor preparation
Process reliability through software-supported conductor preparation
The necessary wiring information for the software-supported completion of the processes is exported from standard CAE programs. The information is fed into the clipx WIRE assist system. In addition, an integrated editor function also allows data to be compiled manually.
Based on this data, the clipx Wire assist software guides the worker through the semi-automated conductor finishing process. At the same time, the system’s devices are controlled directly and the necessary information for further processing and wiring is visually enhanced and automatically displayed on the monitor in an easy-to-follow format.
Ergonomic workstation design
Flexibility through ergonomic design and mobility
The height-adjustable clipx WIRE assist workbench is designed to satisfy ergonomic requirements. One advantage of this is the ability to switch between sitting and standing while working and the system can also be adapted to the physical height of the worker and/or to the activity to be completed. Ideal positioning of the marking devices and automatic tools in the working area reduces the distance the worker needs to reach, which is another ergonomic benefit.
The worker assistance system is mounted on four industrial-grade castors with brakes, making it very mobile. This means that the system can be used where the work needs to be performed, thus reducing or even eliminating unnecessary legwork.
Worker assistance system based on lean principles
Structured through the use of the 5S principle
The system concept is based on lean principles such as 5S. These help to eliminate disorder and optimize organization. The shortest search-and-retrieve times are achieved through the use of multi-layer hard foam inserts in which each tool and aid has a predefined recess. Here, the tools that are used more frequently can be accessed easily and the tools used less often are positioned further away.
Modular and individual layout of the worker assistance system
The modular design of the system gives the user the freedom to arrange their workstation as desired.
Automatic tools and marking devices can be positioned on the surface of the worktop. Accessories such as sockets, storage shelves, and containers for storing excess materials can be attached directly to the system worktop when necessary.
To save space, automatic tools and marking systems can be attached directly to the system worktop using the appropriate accessories. Guides are attached to the support arms and columns to hold additional accessories.
The devices can be positioned extremely flexibly in terms of height and orientation, and their positioning can be tailored to personal needs and the requirements of the task at hand. The conductors can be fed directly into the automatic cutting device with the help of the conductor guide system.
PROJECT complete planning and marking software
Digital manufacturing documents
The PROJECT complete planning and marking software supplies all the information you require for terminal strip production: either as a digital manufacturing document for manually mounting the terminal strip or as an export in AutomationML format for controlling the automated manufacturing systems of your terminal strip production.