CSA
Approval ID: 13631Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 20 - 8 | ||
Use group C | ||||
600 V | 20 A | 20 - 8 |
EAC
Approval ID: RU C-DE.AI30.B.01102EAC
Approval ID: RU C-DE.BL08.B.00682cULus Recognized
Approval ID: E60425Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 20 - 8 | ||
Use group C | ||||
600 V | 20 A | 20 - 8 |