Dummy plug - FBP-2/7
3069878

Dummy plug, color: gray


Product Details




Product type Blind plug
Number of positions 7
Pitch 8.2 mm

Width 73.4 mm
Length 89.7 mm
Pitch 8.2 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 3069878
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key B04
Product Key BE6112
Catalog Page Page 626 (C-1-2019)
GTIN 4055626065359
Weight per Piece (including packing) 104.9 g
Weight per Piece (excluding packing) 104.9 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27440313
ECLASS-10.0.1 27440313
ECLASS-11.0 27440313

ETIM

ETIM 8.0 EC002255

UNSPSC

UNSPSC 21.0 20122000

EAC

Approval ID: RU C-DE.BL08.B.00511


Your advantages

Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Blind plug for FAME..., used as a protective cover for the test block when the test plug is removed