Terminal blocks with system

Terminal blocks with system

The Phoenix Contact terminal blocks enable a high degree of flexibility in terminal strip design. Choose between various connection technologies and combine the terminal blocks by installing bridges in the double function shaft. The terminal block system features standardized bridging, marking, and test accessories.

Your advantages

  • Complete flexibility: Terminal blocks with different connection technologies can be freely combined
  • Bridging and testing option with double function shaft
  • Additional test option with integrated test points, eliminating the need for removing conductors or bridges
  • Save money with uniform bridging, marking, and test accessories
  • Extensive digital data

New products

XT 1,5 product family photo
Plug-in terminal blocks with Push-X technology on a DIN rail
Disconnect and knife-disconnect terminal blocks as well as transformer terminal blocks with Push-X technology snapped onto a DIN rail

Terminal blocks with Push-X technology

For conductor cross sections from 0.34 mm²

Discover the new Push-X terminal blocks with a nominal cross-section of 1.5 mm². The terminal blocks enable the wiring of rigid and flexible conductors of between 0.34 and 2.5 mm². Push-X technology allows tool-free installation, even without ferrules.

Main features

  • Push-X technology
  • Nominal cross-section: 1.5 mm²
  • Conductor cross sections: 0.34 mm² … 2.5 mm²
  • 22 AWG … 14 AWG
  • Nominal current: 17.5 A
  • Nominal voltage: 500 V

Your Advantages

  • Feather-light plugging and superior handling comfort with a factory-pretensioned contact spring
  • Wiring of all conductor types, whether rigid or flexible with and without ferrules
  • Clear identification of the conductor connection (visual and acoustic)
  • Easy release of the conductors and pretensioning of the contact spring using the orange actuating push button
  • Optimized for manual and automated wiring

Plug-in terminal blocks with Push-X

Easy connection with COMBI and Push-X

The plug-in terminal blocks with COMBI plug-in zone and Push-X connection revolutionize wiring. Increase efficiency through effortless wiring in the control cabinet with the Push-X connection and connect the field level with preassembled COMBI connectors.

Main features

  • Connection technology 1: Push-X connection
  • Connection technology 2: COMBI plug-in zone
  • Nominal cross-section: 2.5 mm²
  • Conductor cross-sections: 0.5 mm² ... 4 mm²
  • 20 AWG ... 12 AWG (calculated in accordance with IEC)
  • Current: 24 A
  • Voltage: 800 V

Your Advantages

  • Highly convenient operation for all conductor types with the effortless and tool-free direct-connection technology
  • Very fast connection of flexible conductors without ferrules
  • Intuitive connection through visual and haptic feedback from the terminal point
  • Fast conductor release with the locking mechanism in the terminal point
  • Complete flexibility with configurable and standard COMBI connectors with up to 15 positions

Function terminals with Push-X technology

Disconnect signals quickly and safely

The Push-X function terminals also allow the tool-free wiring of flexible conductors. In addition, the integrated disconnect zones enable signals to be disconnected easily. The TG basic disconnect terminal blocks also offer the option of safely integrating function plugs.

Main features

  • Push-X technology
  • Test-disconnect terminal blocks: 6 mm²
  • Nominal current: 30 A
  • Nominal voltage: 500 V
  • Disconnect and knife-disconnect terminal blocks: 2.5 mm²
  • Nominal current: 24 A
  • Nominal voltage: 500 V

Your Advantages

  • Highly convenient operation with the new tool-free Push-X technology
  • Quick installation of all types of conductors with and without ferrule
  • “Make before break” automatic leading current transformer short circuit for the test-disconnect terminal blocks
  • Easy disconnection of signals and integration of various function plugs
  • Significant cost savings with the uniform accessories of the CLIPLINE complete system

PROJECT complete configuration software CLIPLINE complete

The system provides the opportunity to freely and flexibly combine the different terminal blocks using the double function shaft.
The system has uniform bridge, marking, and test accessories. You can lower your logistics and storage costs through the resulting reduction in individual parts.
Create terminal strips quickly and effectively using our free PROJECT complete configuration software.

Terminal strip with various terminal blocks and connection technologies

CLIPLINE complete terminal block system

Terminal blocks exceed the requirements imposed by standards

The terminal blocks from Phoenix Contact have been tested and approved for a wide range of national and international approvals. The terminal blocks are very resistant to environmental influences and feature a high level of long-term stability and long-term reliability. The terminal blocks exceed the requirements imposed by standards in various industries with their material properties and their electrical and mechanical properties. The terminal blocks are tested throughout the entire manufacturing process to ensure that this level of quality is consistently maintained.

Connection technologies included in the system CLIPLINE complete

XT 2,5 terminal block with transparent clamping space
Terminal block with Push-X Technology
Push-in terminal block with plugged-in conductors and bridge
PTV terminal block with lateral Push-in connection
Spring-cage terminal block with conductors and bridge
XT 2,5 terminal block with transparent clamping space

The XT terminal blocks with Push-X technology enable easy connection of rigid and flexible conductors with or without ferrules. Even small and flexible conductors can be clamped quickly and easily with the pretensioned contact chamber. Simply insert the conductors to the end of the chamber. Pressing down the locking mechanism at the end of the chamber releases the contact spring and snaps it shut rapidly. The XT terminal blocks are initially available with a nominal cross-section of 2.5 mm².

To the video
Terminal block with Push-X Technology

Tool-free conductor connection reinvented: Push-X allows direct wiring of rigid and flexible conductors with or without ferrule with the pre-tensioned contact spring. Insert the conductor up to the end of the clamping chamber without effort. As soon as the conductor pushes down the contact spring’s locking mechanism in the end position, the slider is released and the contact spring snaps automatically. The conductor is clamped directly during this process. Like with the well-known Push-in technology, the conductor is released via the orange push button. At the same time, the contact spring is preloaded for the next wiring process.

To the video
Push-in terminal block with plugged-in conductors and bridge

With Push-in connection technology, you can connect conductors from 0.25 mm² easily – both directly and without tools. The special terminal block contact spring enables up to 50% lower insertion force. Other features include the high contact quality and high conductor pull-out forces. Push-in technology is available for conductor cross-sections up to 185 mm².

To the video
PTV terminal block with lateral Push-in connection

The PTV terminal blocks from Phoenix Contact have a lateral Push-in connection. The connection combines the lateral conductor routing of a screw connection with the tool-free direct connection technology of a Push-in connection. The terminal blocks therefore combine the advantages of both connection technologies. This ensures clear and fast wiring without bending radii.

To the video
Spring-cage terminal block with conductors and bridge

The terminal blocks with spring-cage connection are particularly suitable for vibration-sensitive applications. The constant spring force means that the terminal blocks provide high contact reliability independent of the operator. The terminal points on the spring-cage terminal blocks can be opened easily with a screwdriver. The terminal blocks are available up to a cross-section of 35 mm².

To the video
Screw terminal block with conductors and bridge
COMBI connection with connector
QUICKON insulation displacement connection with conductors
Bolt connection with conductor and bridge
Screw terminal block with conductors and bridge

The terminal blocks with screw connection technology have been known and accepted worldwide for over 80 years. The screw connection provides maximum contact force and is maintenance-free thanks to the Reakdyn principle. The terminal blocks allow multi-conductor connection at just one terminal point. Connect copper conductors with up to 240 mm² cross-section without any pretreatment.

To the video
COMBI connection with connector

Terminal blocks with COMBI connection are designed for stringent and universal requirements.
The nominal current is routed to the terminal blocks via the contact pin. In conjunction with the contact system in the connector, the connection versions can withstand extreme vibration levels. The COMBI terminal block connection is suitable for your automated, semi-automated, or manual wiring tasks.

To the video
QUICKON insulation displacement connection with conductors

The terminal blocks with fast-connection technology feature a patented insulation displacement contact that can be operated with the space-saving swiveling lever using a screwdriver.
The insulated, non-pretreated conductor is connected in just one step.
The resulting time savings can be up to 60%. Due to the available cross-sections of up to 4 mm², the terminal blocks are suitable for control current wiring in the control cabinet.

To the video
Bolt connection with conductor and bridge

The terminal blocks with bolt connection are suitable for connecting ring and fork-type cable lugs. The connection allows for considerable conductor pull-out forces due to the high contact force and the large contact surfaces. Terminal blocks with bolt connections allow multi-conductor connection at just one terminal point. The captive cap nuts on the hinged covers are an additional advantage.

To the video
Various accessories for terminal blocks

Accessories for terminal blocks

Standardized accessories for terminal blocks

The standardized accessories of the CLIPLINE complete terminal block system include a variety of different products. In addition to standardized bridging, testing, and marking accessories, the range also includes more special accessories such as pick-off plugs, function plugs, and service plugs. The cross-terminal-block accessories can be found under the following link or directly on the respective terminal block pages. Furthermore, each terminal block also has specific accessories, such as end covers. These accessories can only be found on the respective terminal block pages.

Operating the clipx ENGINEER engineering software on a tablet screen

Efficient planning with clipx ENGINEER

Engineering software​ for control cabinet building

The clipx ENGINEER engineering software makes it possible to plan and procure terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace. Accelerate your planning process with smart interfaces to your CAE program and to Phoenix Contact applications and configurators.

Product brochure on the subject of terminal blocks

Product brochure on the subject of terminal blocks

Brochures about terminal blocks

Would you like to get printed information about our terminal blocks? Below you will find various brochures on the subject of terminal blocks and marshalling panels. In addition to the product brochures, you will find a brochure about the CLIPLINE complete terminal block system and about the quality tests for the terminal blocks.

White papers and case studies


Photo of welding machines on a factory floor

Making their mark: NSRW brings printing in-house to improve efficiency

NSRW brought labeling in-house with the Phoenix Contact TOPMARK NEO. The NEO and other Phoenix Contact products have helped improve efficiency and reduce delivery times.