Sensor/actuator cable - SAC-3P-10,0-PUR/A-1L-V 230V
1402986

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Varistor, cable length: 10 m


Product Details




Product type Sensor/actuator cable with valve connector
Number of positions 3
Application Standard
No. of cable outlets 1
Shielded no
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 230 V AC
230 V DC
Nominal current IN 4 A
Protective circuit Varistor 230 V

Status display 1 LED
Status display present yes

Color Handle area black
Flammability rating according to UL 94 V0
Sealing material TPU (Seal molded)
Material housing valve plug TPU
Contact material CuSn
Valve plug contact insert material PA 6.6
Contact surface material Sn

Header 1
Head design free cable end
Head 2
Head design Valve connector
Head thread type A
Status indicator head 1 LED

Cable length 10 m
UL AWM Style 20549
Number of positions 3
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 28x 0.15 mm
AWG signal line 20
Conductor cross section 3x 0.5 mm²
Wire diameter incl. insulation 1.5 mm ±0.05 mm (Signal line)
External cable diameter 4.5 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color black 1, black 2, green/yellow
Overall twist 3 wires, twisted
Max. conductor resistance 39 Ω/km (at 20 °C)
Insulation resistance min. 20 MΩ*km
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 1200 V
Smallest bending radius, fixed installation 22.5 mm
Max. bending cycles 15000000
Halogen-free in accordance with DIN VDE 0472 part 815
Flame resistance according to DIN VDE 0482
According to DIN EN 50265-2-1
Other resistance largely oil-resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-20 °C ... 80 °C (Cable, flexible installation)
Cable structure
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Ambient conditions
Ambient temperature (operation) -15 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)

Ambient conditions
Degree of protection IP65
IP67
Ambient temperature (operation) -20 °C ... 85 °C (valve plug)
-40 °C ... 80 °C (cable, fixed installation)
-15 °C ... 80 °C (Cable, flexible installation)

Valve connector
Standards/specifications EN 175301-803

Item number 1402986
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B06
Product Key BF1DAA
Catalog Page Page 232 (C-2-2019)
GTIN 4046356638388
Weight per Piece (including packing) 324 g
Weight per Piece (excluding packing) 308.2 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060312
ECLASS-10.0.1 27060312
ECLASS-11.0 27060312

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
230 V 4 A

EAC

Approval ID: RU C-DE.BL08.B.00286

EAC

Approval ID: RU D-DE.HB35.B.00387

CSAus

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
230 V 4 A

cCSAus


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components
Convenient: increased machine availability thanks to quick and easy diagnostics
Our standard: robust halogen-free PUR cable