SAC-5P-MINMR/ 5,0-U20/MINFS
-
Power cable
1416828
Power cable, 5-position, PVC, yellow, Plug angled 7/8"-16UNF, coding: A, on Socket straight 7/8"-16UNF, coding: A, cable length: 5 m
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Flammability rating according to UL 94 | V0 |
Material of grip body | PVC |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PVC |
Material for screw connection | Anodized aluminum |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 600 V AC/DC (UL rating) |
50 V AC/DC (IEC rating) | |
Nominal current IN | 8 A |
Mechanical data | |
Insertion/withdrawal cycles | 100 |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 10 lbf-in. |
1.12 Nm |
Connection 1 | |
Type | Plug angled 7/8"-16UNF |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | Socket straight 7/8"-16UNF |
Number of positions | 5 |
Coding type | A |
Cable length | 5 m |
Yellow, STOOW [U20] | |
Number of positions | 5 |
Shielded | no |
Cable type | Yellow, STOOW [U20] |
Conductor structure, voltage supply | 65 x AWG 32 |
Conductor cross section | 5 x AWG 16 |
External cable diameter | 12.70 mm |
Outer sheath, material | PVC |
External sheath, color | yellow |
Conductor material | Bare Cu litz wires |
Single wire, color | white 1, red 2, green 3, orange 4, black 5 |
Nominal voltage, cable | 600 V |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 12.5 x D |
Smallest bending radius, fixed installation | 51 mm |
Smallest bending radius, movable installation | 159 mm |
Flame resistance | UL 1581, FT2 |
Resistance to oil | Premium oil resistance (jacket and conductor) |
Other resistance | UV resistant (720 h) (UL 2556) |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
-30 °C ... 105 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP68 |
Ambient temperature (operation) (male connector/female connector) | -20 °C ... 105 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 105 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -30 °C ... 105 °C (Cable, flexible installation) |
Item number | 1416828 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF14 |
Product key | AF1IMB |
GTIN | 4055626223940 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85444290 |
Country of origin | MX |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PROT-MINFS-PA-CHAIN - Sealing cap 1430912
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-MINMS-PA-CHAIN - Screw plug 1430925
-
B-STIFT - Marker pen 1051993
-
TSD 08 SAC - Torque screwdriver 1212597
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT MIN-D25 - Tool 1212512
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057