UL Listed
Approval ID: FILE E 221474| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 125 V | 4 A | |||
Sensor/actuator cable, 5-position, Variable cable type, free cable end, on Socket straight 1/2"-20UNF, coding: C, cable length: Free input (0.2 ... 40.0 m)
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | C |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Brass, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Test voltage | 1500 V |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight 1/2"-20UNF |
| Number of positions | 5 |
| Coding type | C |
| Cable length | Free input (0.2 ... 40.0 m) |
| PVC yellow [540] | |
| Dimensional drawing |
|
| Shielded | no |
| Cable weight | 54 kg/km |
| Cable type | PVC yellow |
| Cable type (abbreviation) | 540 |
| External cable diameter | 5.90 mm ±0.15 mm |
| Outer sheath, material | PVC |
| External sheath, color | yellow |
| Conductor material | Bare Cu litz wires |
| Conductor structure signal line | 42x 0.10 mm |
| AWG signal line | 22 |
| Conductor cross-section | 0.34 mm² |
| Material, filler | PVC |
| Material wire insulation | PVC |
| Thickness, insulation | ≥ 0.23 mm (Core insulation) |
| Wire diameter incl. insulation | 1.45 mm ±0.02 mm |
| Single wire, color | red/yellow, red/black, red/white, red, green |
| Overall twist | 5 wires around filler to the core |
| Nominal voltage, cable | ≤ 300 V |
| Test voltage, cable | ≥ 3000 V |
| Cable resistance | max. 58 Ω/km (at 20 °C) |
| Cable insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Flame resistance | As per UL-Style 2464 |
| PVC yellow 105 °C [542] | |
| Dimensional drawing |
|
| Shielded | no |
| Cable weight | 49 kg/km |
| Cable type | PVC yellow 105 °C |
| Cable type (abbreviation) | 542 |
| External cable diameter | 5.90 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | yellow |
| Conductor material | Bare Cu litz wires |
| Conductor structure signal line | 42x 0.10 mm |
| AWG signal line | 22 |
| Conductor cross-section | 0.34 mm² |
| Material wire insulation | PVC |
| Thickness, insulation | ≥ 0.38 mm (Core insulation) |
| Wire diameter incl. insulation | 1.55 mm ±0.05 mm |
| Single wire, color | red/black, red/white, red, green, red-yellow |
| Overall twist | 5 wires around filler to the core |
| Nominal voltage, cable | 300 V |
| Test voltage, cable | 4000 V |
| Cable resistance | max. 58 Ω/km (at 20 °C) |
| Cable insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Flame resistance | According to DIN EN 50265-2-1 |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1547258 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF17 |
| Product key | AF1EDA |
| Customs tariff number | 85444290 |
| Country of origin | US |
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
| ETIM 10.0 | EC001855 |
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |