Sensor/actuator cable - SAC-3P-M 8MS SH BK/.../...
1405830

Sensor/actuator cable, 3-position, Variable cable type, shielded, Plug straight M8, on free cable end, cable length: Free input (0.2 ... 40.0 m)


Product Details




Product type Sensor/actuator cable
Number of positions 3
Application Standard, U.S. cables
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.2 NmM8 connectors

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M8
Head 2
Head design free cable end

Status display No
Status display present No

Cable length Free input (0.2 ... 40.0 m)
PVC yellow 105 °C [542]
Dimensional drawing
Shielded yes
UL AWM Style 2517 (105 °C / 300 V)
Cable weight 33 kg/km
Cable type PVC yellow 105 °C
Cable type (abbreviation) 542
External cable diameter 4.7 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color yellow
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 32x 1.10 mm
AWG signal line 24
Material wire insulation PVC
Wire diameter incl. insulation 1.12 mm ±0.03 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Shielding Tinned copper braided shield
Optical shield covering 85 %
Nominal voltage, cable 300 V
Conductor resistance max. 79.7 Ω/km (20 °C)
Cable insulation resistance ≥ (550 M Ohms/m @ 500V)
Minimum bending radius, flexible installation 12 x D
Flame resistance FT4
Other resistance UV resistant
Ambient temperature (operation) -5 °C ... 105 °C (Cable, flexible installation)
-30 °C ... 105 °C (cable, fixed installation)
Black PVC 105°C [535]
Dimensional drawing
Shielded yes
UL AWM Style 2517 (105 °C / 300 V)
Cable weight 33 kg/km
Cable type Black PVC 105°C
Cable type (abbreviation) 535
External cable diameter 4.7 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color black
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 32x 1.10 mm
AWG signal line 24
Material wire insulation PVC
Wire diameter incl. insulation 1.12 mm ±0.03 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Shielding Tinned copper braided shield
Optical shield covering 85 %
Nominal voltage, cable 300 V
Minimum bending radius, flexible installation 12 x D
Flame resistance FT4
Other resistance UV resistant
Ambient temperature (operation) -30 °C ... 105 °C (cable, fixed installation)
PUR halogen-free yellow [240]
Dimensional drawing
Shielded yes
UL AWM Style 20549
Cable weight 33 kg/km
Cable type PUR halogen-free yellow
Short symbol Li9YV1-C-V1-11Y
Cable type (abbreviation) 240
External cable diameter 5 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color yellow
Thickness, outer sheath approx. 0.8 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 3x 0.25 mm² (Signal line)
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm
Wire diameter incl. insulation 1.17 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Length of twist, overall twist 40 mm
Shielding Braided copper wires
Optical shield covering 85 %
Nominal voltage, cable ≤ 300 V AC
Test voltage Core/Shield ≥ 2000 V AC (for 60 s)
Test voltage, cable ≥ 3000 V AC (Spark test)
Conductor resistance 78 Ω/km (at 20 °C)
Cable insulation resistance ≥ 1 GΩ*km (at 20 °C)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 2000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
According to EN 50267-2-1
Resistance to oil According to DIN EN 60811-2-1, 168 h at 100°C
According to UL 758, 168 h at 60°C
Flame resistance in accordance with UL 758/1581 FT2
Other resistance hydrolysis and microbe resistant
Resistant to salt water
abrasion-resistant
Low adhesion
Ambient temperature (operation) -25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
PUR halogen-free black [PUR]
Dimensional drawing
Shielded yes
UL AWM Style 20549
Cable weight 26 kg/km
Cable type PUR halogen-free black
Short symbol Li9Y-V1-C-V1-11Y
Cable type (abbreviation) PUR
External cable diameter 4.35 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 3x 0.25 mm² (Signal line)
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.17 mm ±0.02 mm (Signal line)
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Shielding Braided copper wires
Optical shield covering 80 %
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance max. 79 Ω/km
Cable insulation resistance ≥ 100 GΩ*km
Smallest bending radius, fixed installation 22 mm
Smallest bending radius, movable installation 44 mm
Number of bending cycles 10000000
Bending radius 50 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
PVC gray 105 °C [544]
Dimensional drawing
Shielded yes
UL AWM Style 2517 (105 °C / 300 V)
Cable weight 33 kg/km
Cable type PVC gray 105 °C
Cable type (abbreviation) 544
External cable diameter 4.7 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color gray
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 32x 1.10 mm
AWG signal line 24
Material wire insulation PVC
Wire diameter incl. insulation 1.12 mm ±0.03 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Shielding Tinned copper braided shield
Optical shield covering 85 %
Nominal voltage, cable 300 V
Conductor resistance max. 79.7 Ω/km (20 °C)
Cable insulation resistance ≥ (550 M Ohms/m @ 500V)
Minimum bending radius, flexible installation 12 x D
Flame resistance FT4
Other resistance UV resistant
Ambient temperature (operation) -5 °C ... 105 °C (Cable, flexible installation)
-30 °C ... 105 °C (cable, fixed installation)
Note This item is a sensor/actuator cable with a freely selectable cable type. The technical data for all possible cable types is listed in the table below.
Cable structure
Cable type PVC yellow 105 °C
Black PVC 105°C
PUR halogen-free yellow
PUR halogen-free black
PVC gray 105 °C

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Standards/specifications IEC 61076-2-104

Item number 1405830
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B22
Product Key BF1IBA
Weight per Piece (including packing) 16.7 g
Weight per Piece (excluding packing) 16 g
Customs tariff number 85444290
Country of origin US


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”