SAC-3P-10,0-U50/MINFR
-
Power cable
1417096
Power cable, 3-position, PVC, black, free cable end, on Socket angled 7/8"-16UNF, coding: A, cable length: 10 m
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 3 |
| Shielded | no |
| Coding | A |
| Flammability rating according to UL 94 | V0 |
| Material of grip body | PVC |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PVC |
| Material for screw connection | Anodized aluminum |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 600 V AC/DC (UL rating) |
| 50 V AC/DC (IEC rating) | |
| Nominal current IN | 23.5 A (UL 2238) |
| 7 A (UL 2237) |
| Mechanical data | |
| Insertion/withdrawal cycles | 100 |
| Status display | no |
| Status display present | no |
| Conductor connection | |
| Tightening torque | 10 lbf-in. |
| 1.12 Nm | |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket angled 7/8"-16UNF |
| Number of positions | 3 |
| Coding type | A |
| Cable length | 10 m |
| TC-ER/600V, STOOW [U50] | |
| Number of positions | 3 |
| Shielded | no |
| Cable type | TC-ER/600V, STOOW [U50] |
| Conductor structure, voltage supply | 104 x AWG 34 |
| Conductor cross-section | 3 x AWG 14 |
| External cable diameter | 13.50 mm |
| Outer sheath, material | PVC |
| External sheath, color | black |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | green 1, black 2, white 3 |
| Overall twist | 3 wires, twisted |
| Nominal voltage, cable | 600 V |
| Flame resistance | UL 1581, FT2 |
| Resistance to oil | Premium oil resistance (jacket and conductor) |
| Other resistance | UV resistant (720 h) (UL 2556) |
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
| -30 °C ... 105 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP68 |
| Ambient temperature (operation) (male connector/female connector) | -20 °C ... 105 °C (Plug / socket) |
| Ambient temperature (operation) | -20 °C ... 105 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 105 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -30 °C ... 105 °C (Cable, flexible installation) |
| Standards/specifications | UL 2237, UL 2238 |
| Item number | 1417096 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF14 |
| Product key | AF1IMC |
| GTIN | 4055626222332 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85444290 |
| Country of origin | MX |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 31251501 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PROT-MINFS-PA-CHAIN - Sealing cap 1430912
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-MINMS-PA-CHAIN - Screw plug 1430925
-
B-STIFT - Marker pen 1051993
-
TSD 08 SAC - Torque screwdriver 1212597
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT MIN-D25 - Tool 1212512
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057