VAL-MS-T1/T2 75/12.5 ST
-
Type 1/2 surge protection plug
2801146
Replacement plug for VAL-MS-T1/T2 75/12.5... plug-in lighting/surge arrester.
Product details
| Product type | Replacement plug |
| Product family | VALVETRAB MS |
| IEC test classification | I / II |
| T1 / T2 | |
| EN type | T1 / T2 |
| IEC power supply system | TN |
| Type | Male |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 60 V DC |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 47 mm |
| Depth | 67.3 mm |
| Horizontal pitch | 1 Div. |
| Color | black (RAL 9005) |
| black (RAL 9005) | |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6/PBT |
| Material group | I |
| Housing material | PA 6.6 |
| PBT |
| Mode of protection | L-N |
| N-PE | |
| (L+) - (L-) | |
| (L+) - PE | |
| Direction of action | L-N / L-PEN |
| Nominal voltage UN | 60 V AC ±10 % (TN) |
| 60 V DC ±10 % | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 75 V AC |
| 100 V DC | |
| Protective conductor current IPE | ≤ 0.3 mA |
| Standby power consumption PC | ≤ 45 mVA |
| Nominal discharge current In (8/20) µs | 12.5 kA |
| Maximum discharge current Imax (8/20) µs | 50 kA |
| Impulse discharge current (10/350) µs, charge | 6.25 As |
| Impulse discharge current (10/350) µs, specific energy | 39 kJ/Ω |
| Impulse discharge current (10/350) µs, peak value limp | 12.5 kA |
| Short-circuit current rating ISCCR | 0.5 kA |
| Voltage protection level Up | ≤ 0.7 kV |
| Residual voltage Ures | ≤ 0.7 kV (at In) |
| ≤ 0.65 kV (at 10 kA) | |
| ≤ 0.6 kV (at 5 kV) | |
| ≤ 0.55 kV (at 4 kA) | |
| ≤ 0.55 kV (at 3 kA) | |
| TOV behavior at UT | 208 V AC (5 s / withstand mode) |
| 100 V DC (5 s / withstand mode) | |
| Response time tA | ≤ 25 ns |
| Max. backup fuse with branch wiring | 160 A (gG) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 7.5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
| UL specifications | |
| Maximum continuous operating voltage MCOV (L-N) | 75 V AC |
| Maximum continuous operating voltage MCOV (L+) - (L-) | 100 V DC |
| Nominal discharge current In (L-N) | 20 kA |
| Nominal discharge current In (L+) - (L-) | 20 kA |
| Mode of protection | L-N |
| (L+) - (L-) | |
| Nominal voltage | 60 V AC |
| Nominal voltage | 60 V DC |
| Power distribution system | Single phase |
| Nominal frequency | 50/60 Hz |
| Measured limiting voltage MLV (L-N) | 2080 V |
| Measured limiting voltage MLV (L+) - (L-) | 2080 V |
| SPD Type | 4CA |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2801146 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL18 |
| Product key | CL1151 |
| GTIN | 4046356708340 |
| Weight per piece (including packing) | 819.1 g |
| Weight per piece (excluding packing) | 81.91 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
DK-BIC-35 - Feed-through terminal block 2749880
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057