IECEE CB Scheme
Approval ID: DE1-65179| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 0.14 - 1.5 | |||
EAC
Approval ID: RU C-DE.BL08.B.00644VDE Gutachten mit Fertigungsüberwachung
Approval ID: 40034766| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | ||||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | |||
| C | ||||
| 300 V | 15 A | |||
| D | ||||
| 600 V | 5 A | |||