CSA
Approval ID: LR13631-2585950Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 28 - 12 | ||
Use group D | ||||
300 V | 10 A | 28 - 12 |
IECEE CB Scheme
Approval ID: DE1-60988-B1B2Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
250 V | 12 A | 0.2 - 2.5 |
EAC
Approval ID: B.01687cULus Recognized
Approval ID: E60425-19931011Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 15 A | 30 - 12 | ||
Use group D | ||||
300 V | 10 A | 30 - 12 |
VDE Zeichengenehmigung
Approval ID: 40050694Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
250 V | 12 A | 0.2 - 2.5 |