EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Spring-cage connection | 600 V | 20 A | 28 - 12 | |
Screw connection | 600 V | 50 A | 20 - 8 | |
C | ||||
Spring-cage connection | 600 V | 20 A | 28 - 12 | |
Screw connection | 600 V | 50 A | 20 - 8 |