Configurable panel PC with 10.1” and 12.1” PCAP screen options, Intel Atom® x6211E or x6413E processor, configurable RAM and NVMe storage options. Additional configuration options include mass storage expansion and connectivity options like WLAN and additional Ethernet ports.
Panel PCs
Benefit from the advantages of our scalable and modern panel PCs for acquiring, processing, measuring, controlling, and visualizing your data. Touch panel PCs are the business card for every visualization solution. Designed as flush-mounted or support arm versions with IP65 or IP69K protection, all industrial panel PCs impress with their robustness, performance, and state-of-the-art touch technology.
IP66-rated industrial panel PC (PPC) with an 11th generation Intel® processor with up to 64 GB RAM and support for two M.2 2280 SSDs. A variety of I/O options are available, including wireless LAN.
IP65 panel PC (PPC) with 7- or 10-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, choice of mSATA SSD, and available with Windows 10 IoT Enterprise LTSC 2019 operating system.
Full IP65 industrial PC with Intel® Core™ i5-7442EQ processor and multi-touch capacitive full HD display. Designed for for VESA, pole, or arm mounting.
Full IP65 industrial PC with Intel® Pentium® N4200 processor and multi-touch capacitive full HD display. Designed for VESA, pole, or arm mounting.
Hygiene PPC with 60.5 cm/23.8" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With configurable processor, RAM, data storage, and operating system.
Hygiene PPC 43.9 cm/17.3" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With configurable processor, RAM, data storage, and operating system.
Configurable rugged-panel PC with daylight-readable display (analog resistive or PCAP touch technology), enclosed housing with degree of protection IP66 (front/back) and extended temperature range. Configurable: display, data storage, and operating system, and more.
IP65-rated, panel PC (PPC) with a resistive touch screen including the powerful Intel® Core™ i5-7442EQ quad-core processor with 8 GB of RAM, M.2 mass storage, and optional wireless connectivity
IP65 panel PC (PPC) with 10-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, 128 GB mSATA SSD, and Windows 10 IoT Enterprise LTSC 2019 operating system.
The advantages of our Panel PCs
- Suitable for every system with display sizes from 7″ to 21″
- Latest generation projective capacitive touch screens for precise touch point detection in industrial environments: wet and humid environments and glove operation supported
- Processor performance suited to the application thanks to powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
- High system availability with the industrial-grade fan-free design and the absence of moving parts
- Flexible extension with optional extension cards, such as additional Ethernet ports
- Secure hardware option with TPM 2.0