Tool set

Tool sets

With one of our tool sets, you'll always have the right tool to hand whatever the job. It ensures that you have a clear overview of your tools for convenient on-site use. Put together your individual tool set tailored to your requirements: choose the tool bag and equip it with the tools of your choice.

Go to Product Detail Page for item 1202072
CRIMPSET 6 - Tool set
CRIMPSET 6 - Tool set
1202072

Assortment box, metal, assembled with ferrules in accordance with DIN 46228-4: 1990-09, 500 of each. AI 0,25-6 YE, AI 0,34-6 TQ, AI 0,5-8 WH, AI 0,75-8 GY, AI 1-8 RD, AI 1,5-8 BK, 300 pcs. AI 2,5-8 BU, 200 pcs. AI 4-10 GY, 100 pcs. AI 6-12 YE, CRIMPFOX DUO 10, QUICK WIREFOX 6

Go to Product Detail Page for item 1200100
TOOL-WRAP-2 - Tool set
TOOL-WRAP-2 - Tool set
1200100

Wrap-up tool bag, equipped with: cable cutter, stripping tools for standard conductors of 0.08 mm2 ... 16 mm2, removal tool up to Ø 40 mm, CRIMPFOX CENTRUS 6H crimping pliers for conductors of 0.14 mm2 ... 6 mm2, VDE screwdriver, slender design, slotted: 0.6 x 3.5/0.8 x 4.0/1.0 x 5.5, crosshead: PH1/PH2/PZ1/PZ2

Go to Product Detail Page for item 1212629
TOOL-CASE - Toolbox
TOOL-CASE - Toolbox
1212629

Tool case, lockable, with adjustable strap, equipped with: cable cutter, diagonal cutter, micro cutter, stripping tools, crimping tool set, combination, needle-nose, and water pump pliers, VDE bladed and Phillips screwdrivers, control cabinet key, voltage tester, ferrule box, blades, tape measure, continuity tester, marking tool, ring and open-end wrench set, adjustable wrench, hex key set, safety glasses, hammer, 47-piece ratchet socket wrench set, 1/4″

Go to Product Detail Page for item 1212505
TOOL-WRAP - Tool set
TOOL-WRAP - Tool set
1212505

Tool carry case wrap, equipped with: cable cutter, diagonal cutter, combination and needle-nose pliers
VDE screwdriver bladed: 0.4x2.5/0.5x3.0/1.0x4.0/1.0x5.5 crosshead: PHO/PH1/PH2
Voltage tester

Your advantages

  • Clearly arranged storage due to the variety of designs
  • Durable due to high-quality materials
  • Everything from a single source with the comprehensive product range
Tool set on a belt

Tool set as a belt pouch

Tool sets – the ideal companion

When working on site, it is particularly important to have clear and quick access to the right tools. Phoenix Contact offers tool sets in a variety of robust and heavy-duty bags:

  • Carry case wrap
  • Shoulder bag with laptop and document compartment
  • Belt pouch
  • Case

Bags and cases are equipped with the tools needed for various different jobs:

  • Cutting
  • Stripping
  • Crimping
  • Testing and measuring
  • Screwing
CUS fully customizable tool set

CUS fully customizable tool set

Custom tool set

Configure your CUS tool set according to your individual requirements:

  • Six different bags are available, designed for typical applications.
  • Simply select the desired bag from the product list and assign the tools via the “Configuration” tab.