Conductor connector, product family: QPD, connection method: IDC connection, number of positions: 3+PE, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, With two QUICKON nuts, coding: Coding profile, external cable diameter: 5 mm ... 7 mm and 7 mm ... 9.5 mm
Conductor connectors for signal, data, and power cabling
Extending cables and repairing damaged cables are everyday challenges in the electrical trade. This can be done quickly and reliably with cables for signal, power, or data transmission and conductor connectors. Phoenix Contact offers conductor connectors with screw connection or IDC displacement connection for a conductor connection from 0.14 mm² to 6 mm².
Cable connector, Ethernet CAT6A (10 Gbps), 8-pos., halogen-free, shielded, insulation displacement connection, housing material: zinc die-cast, nickel-plated, outer cable diameter of 5 mm ... 9.7 mm
QUICKON cable connector, black, 3+PE-pos., 0.75 mm2 ... 1.5 mm2 /500 V/15 A, for a cable diameter of 6 mm ... 12 mm.
QUICKON cable connector, black, 4+PE-pos., 1.0 mm2 ... 2.5 mm2 / 690 V / 20 A, for 9 mm ... 16 mm cable diameter.
Flat conductor connector with QUICKON fast connection technology, 4-pos., for connecting one or two AS-interface flat conductors
QUICKON cable connector, black, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 12 mm ... 20 mm.
QUICKON cable connector, with a QUICKON nut, black, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 9 mm ... 14 mm.
Conductor connector, product family: QPD, connection method: IDC connection, number of positions: 4+PE, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, With two QUICKON nuts, coding: Coding profile, external cable diameter: 10 mm ... 14 mm
Cable connector, 5-pos., halogen-free, shielded, insulation displacement connection, housing material: zinc die-cast, nickel-plated, outer cable diameter of 5 mm ... 9.7 mm
Conductor connector, product family: QPD, connection method: IDC connection, number of positions: 3+PE, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, with one QUICKON nut, coding: Coding profile, external cable diameter: 10 mm ... 13 mm
Your advantages
- Quick repair or extension of cables with conductor connectors: can also be used as coupling connections when combined with connectors
- Robust throughout: housing with up to IP68/IP69K and IK08 degree of protection for a wide range of applications
- Maximum safety: reliable connection with mechanical coding to protect against mismatching, plus touch protection
- Innovative and time-saving: conductor connectors with QUICKON insulation displacement connection for time savings of up to 80% when connecting on site
- Reliable signal and data transmission: 360° shielding in environments subject to electromagnetic interference