DC charging cable - EV-T2G4CC-DC80A-6,0M16ESBK11
1236973

CHARX connect, DC charging cable with vehicle charging connector and open cable end, Housing color black, with connected PP contact, for charging electric vehicles (EV) with direct current (DC), for installation at charging stations for electromobility (EVSE), Combined Charging System, CCS type 2, IEC 62196-3, 80 A / 1000 V (DC), C-Line, “PHOENIX CONTACT” logo, cable: 6 m, black, straight, NOTE: Cable management may be required.


Product Details


DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)



Product type DC charging cable
Application for charging electric vehicles (EV) with direct current (DC)
for installation at charging stations for electromobility (EVSE)
Combined Charging System
Type DC charging cable
with vehicle charging connector and open cable end
Housing color black
with connected PP contact
Affixed logo “PHOENIX CONTACT” logo
Charging standard CCS type 2
Charging mode Mode 4

Type of signal transmission Pulse width modulation with modulated Powerline communication according to ISO/IEC 15118 / DIN SPEC 70121
Type of charging current DC
Note on the connection method Crimp connection, cannot be disconnected
Coding 1500 Ω (between PE and PP)
Maximum capacity 80 kW
Temperature monitoring 2x Pt 1000
Power contact
Number 3 (PE, DC+, DC-)
Rated voltage 1000 V DC
Rated current 80 A (up to 55 °C)
Signal contact
Number 2 (CP, PP)
Rated voltage 30 V AC
Rated current 2 A
Temperature sensors
Sensor type Pt 1000
Standards/regulations DIN EN 60751
Recommended measured current 1 mA (1 V at 0°C)
Tolerance at the sensor with the recommended measured current ±1 K
Temperature range -50 °C ... 130 °C
Temperature coefficient (TCR) 3850 ppm/K
Long-term stability (max. R0-Drift) 0.06 % (after 1000 hours at 130 °C)
Shutdown temperature 90 °C equivalent to a Pt 1000 value of 1346.5 Ω

Dimensional drawing
Width 71 mm (Vehicle charging connector)
Height 144 mm (Vehicle charging connector)
Depth 243 mm (Vehicle charging connector)

Cable length 6 m ±45 mm
Wiring standards/regulations prEN 50620 / DIN EN 50620
Cable weight max. 820 kg/km
Conductor type straight
Conductor structure 3 x 16 mm² + 3 x 2 x 0.75 mm²
Cable type Class 6
External cable diameter 21.2 mm ±0.4 mm
Outer sheath, material TPE-U
External sheath, color black
Conductor resistance ≤ 0.00121 Ω/m (based on a power core, at an ambient temperature of 20°C)
Cable structure
Stripping length of the sheath 140 mm ±10 mm

Label 8.9 mm x 28.9 mm (customer logo on request)
Mechanical data
Insertion force < 100 N
Withdrawal force < 100 N

Ambient conditions
Ambient temperature (operation) -30 °C ... 55 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Connection in accordance with standard
Normative cable length restrictions NOTE: Cable management may be required.
Cable management is required in certain regions if the cable length exceeds 5.0 m (Switzerland) or 7.5 m (USA) (IEC 61851-1).
Standards
Standards/regulations IEC 62196-3

Item number 1236973
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A17
Product Key XWBAAN
GTIN 4063151343057
Weight per Piece (including packing) 5.23 kg
Weight per Piece (excluding packing) 5.08 kg
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27144705
ECLASS-10.0.1 27144705
ECLASS-11.0 27144705

ETIM

ETIM 8.0 EC002897

UNSPSC

UNSPSC 21.0 39121500

IECEE CB Scheme

Approval ID: DE1-64088
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
80 V 1000 A

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Complete product range
The right charging cable for every application, from the carport to the charging park
Convenient handling due to the ergonomic design
Available with your logo on request – for consistent branding of your charging station
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Safe against overheating with temperature measurement at every DC power contact