CF 3000-2,5 120V
-
Automatic stripping and crimping device
1205516
Automatic stripping and crimping device, 120 V version, for taped insulated ferrules 0.25 mm2 ... 2.5 mm2, sleeve length 8 mm, incl. 0.5 mm2 ... 2.5 mm2 conversion kits
Product details
| General | Suitable for class 2 and 5 standard PVC conductors (H05V-K/H07V-K). Other conductor and insulation types can be processed to a limited extent. |
| Product type | Automatic crimping device |
| Compression | trapezoidal |
| Conductor type | PVC |
| Insertion length minimum | 49 mm |
| Product property | Tool-free conversion |
| Color-coded conversion kits | |
| Integrated counter that can be reset | |
| Processing of taped ferrules | |
| Including case with conversion kits 0.5 mm² ... 2.5 mm² | |
| Suitable for class 2 and class 5 standard PVC conductors (H05V-K/H07V-K). Other conductor and insulation types can be processed to a limited extent | |
| Carrying handle for changing workstations | |
| Min. cross section | 0.25 mm² |
| Max. cross section | 2.5 mm² |
| AWG min | 24 |
| AWG max | 14 |
| Frequency range | 60 Hz |
| Power consumption | 80 W |
| Supply | |
| Supply voltage | 120 V AC |
| Supply voltage range | 120 V AC (60 Hz) |
| Conductor connection | |
| Cross section range, metric | 0.25 mm² ... 2.5 mm² |
| Cross section range AWG | 24 ... 14 |
| Stripping length | 11.5 mm |
| Width | 165 mm |
| Height | 300 mm |
| Length | 320 mm |
| Type of plug | Pin connector pattern type B |
| Tests | DIN 46228-4: 1990-09 |
| Item number | 1205516 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH32 |
| Product key | BH3231 |
| GTIN | 4017918129125 |
| Weight per piece (including packing) | 15,710 g |
| Weight per piece (excluding packing) | 15,710 g |
| Customs tariff number | 84798100 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 17130101 |
| ECLASS-15.0 | 17130101 |
ETIM
| ETIM 10.0 | EC002778 |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | a10e10e3-ac34-4210-af4c-de15ee21e8b3 |
Compatible products
-
CF 3000-TOOLKIT 0,25 - Conversion kit 1212376
-
AI 0,25-8 YE-B - Ferrule 3240251
-
AI 0,5 - 8 WH-B - Ferrule 3201369
-
AI 0,75- 8 GY-B - Ferrule 3201372
-
AI 1 - 8 RD-B - Ferrule 3201385
-
AI 1,5 - 8 BK-B - Ferrule 3201398
-
AI 2,5 - 8 BU-B - Ferrule 3201408
-
AI 0,75- 8 BU-B - Ferrule 3201547
-
AI 2,5 - 8 GY-B - Ferrule 3201550
-
AI 0,25-8 BU-B - Ferrule 3240250
-
AI 0,34-8 TQ-B - Ferrule 3240249
-
AI 0,5 - 8 OG-B - Ferrule 3201563
-
AI 0,75- 8 WH-B - Ferrule 3201576
-
AI 1 - 8 YE-B - Ferrule 3201589
-
AI 1,5 - 8 RD-B - Ferrule 3201592
-
CF 3000 LOC 0,25 - Spare locator 1212377
-
CF 3000 LOC 0,5 - Spare locator 1205639
-
CF 3000 LOC 0,75 - Spare locator 1205642
-
CF 3000 LOC 1,0 - Spare locator 1205655
-
CF 3000 LOC 1,5 - Spare locator 1205668
-
CF 3000 LOC 2,5 - Spare locator 1205671
-
CF 3000 AB 0,25 - Replacement part 1212380
-
CF 3000 AM 0,5 - Spare knife 1205587
-
CF 3000 AM 0,75 - Spare knife 1205590
-
CF 3000 AM 1,0 - Spare knife 1205600
-
CF 3000 AM 1,5 - Spare knife 1205613
-
CF 3000 AM 2,5 - Spare knife 1205626
-
CF 3000 AB 0,5 - Accessories for tools/automatic devices 1207886
-
CF 3000 AB 0,75 - Accessories for tools/automatic devices 1207899
-
CF 3000 AB 1,0 - Accessories for tools/automatic devices 1207909
-
CF 3000 AB 1,5 - Accessories for tools/automatic devices 1207912
-
CF 3000 AB 2,5 - Accessories for tools/automatic devices 1207925
-
CF 3000 BBE 0,5 - Replacement part 1205752
-
CF 3000 BBE 0,75 - Replacement part 1205765
-
CF 3000 BBE 1,0 - Replacement part 1205778
-
CF 3000 BBE 1,5 - Replacement part 1205781
-
CF 3000 BBE 2,5 - Replacement part 1205794
-
CF 3000 BBE-AME 0,25 - Replacement part 1207514
-
CF 3000 BBE-AME 0,5 - Replacement part 1207488
-
CF 3000 BBE-AME 0,75 - Replacement part 1207475
-
CF 3000 BBE-AME 1,0 - Replacement part 1207491
-
CF 3000 BBE-AME 1,5 - Replacement part 1207501
-
CF 3000 BBE-AME 2,5 - Replacement part 1207527
-
CF 3000 CDF 0,25 - Replacement die 1212389
-
CF 3000 CDM 0,25 - Replacement die 1212390
-
CF 3000 CFB 0,25 - Replacement part 1212392
-
CF 3000 CFT 0,25 - Replacement part 1212391
-
CF 3000 CG 0,25 - Replacement part 1212379
-
CF 3000 CG 0,5 - Replacement part 1207721
-
CF 3000 CG 0,75 - Replacement part 1207734
-
CF 3000 CG 1,0 - Replacement part 1207747
-
CF 3000 CG 1,5 - Replacement part 1207750
-
CF 3000 CG 2,5 - Replacement part 1207763
-
CF 3000 CRIMPGESENK - Replacement die 3202779
-
CF 3000 CRIMPSTEMPEL - Replacement die 3202782
-
CF 3000 HAUBE - Covering hood 3202614
-
CF 3000 HZG 0,25 - Replacement sleeve feed 1212378
-
CF 3000 HZG 0,5 - Replacement sleeve feed 1205684
-
CF 3000 HZG 0,75 - Replacement sleeve feed 1205697
-
CF 3000 HZG 1,0 - Replacement sleeve feed 1205707
-
CF 3000 HZG 1,5 - Replacement sleeve feed 1205710
-
CF 3000 HZG 2,5 - Replacement sleeve feed 1205723
-
CF 3000 REVERSETASTE - Replacement part 3202685
-
CF 3000 SBO - Replacement part 1205804
-
CF 3000 SCHWENKARM KOMPL. - Replacement part 3202766
-
CF 3000 SI 0,63A/T/250V - Replacement fuse 1205736
-
CF 3000 SI 1,25 A/T/120 V - Replacement fuse 1208940
-
CF 3000 SI 4,0A/T/250V - Replacement fuse 1205749
-
CF 3000 TOOL BOX - Case 1206120
-
CF 3000 TOOL CASE AB - Accessories for tools/automatic devices 3202957
-
CF 3000 ZENTRIERGABEL OBEN - Replacement part 3202740
-
CF 3000 ZENTRIERGABEL UNTEN - Replacement part 3202753
-
CF 3000 GEHAEUSE HINTEN - Housing part 3202669
-
CF 3000 GUMMIFUESSE - Replacement part 3202656
-
CF 3000 STEUERUNGSPLATINE - Replacement part 3202795
Your advantages
Particularly suitable for pre-assembling conductors
Suitable for class 2 and class 5 PVC conductors (H05V-K/H07V-K).
Conductors with special insulating material and stranding can only be processed to a limited degree and with reservations.
Conductors with special insulating material and stranding can only be processed to a limited degree and with reservations.
The conductor is stripped in a single step and crimped with a ferrule to a high standard of quality
The compact automatic stripping and crimping device can be used to process taped ferrules with insulating collars according to DIN 46228‑4
Color coding according to ferrule standard DIN 46228‑4 makes the assignment of modification components really clear
The automatic device can be adapted to various cross sections in under a minute
Thanks to its compact and lightweight design, it can also be used as a portable solution for transport between different work locations
Up to 1200 conductors can be processed an hour
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057