CF 3000 TOOL CASE AB
-
Accessories for tools/automatic devices
3202957
Conversion kits, for CF 3000, with adjustable stripping gauge, for insulated ferrules as taped products, 0.5 ... 2.5 mm2, packaged in a robust case.
Product details
-
-
CF 3000 BBE-AME 0,5 - Replacement part 1207488
-
CF 3000 BBE-AME 0,75 - Replacement part 1207475
-
CF 3000 BBE-AME 1,0 - Replacement part 1207491
-
CF 3000 BBE-AME 1,5 - Replacement part 1207501
-
CF 3000 BBE-AME 2,5 - Replacement part 1207527
-
CF 3000 HZG 0,5 - Replacement sleeve feed 1205684
-
CF 3000 HZG 0,75 - Replacement sleeve feed 1205697
-
CF 3000 HZG 1,0 - Replacement sleeve feed 1205707
-
CF 3000 HZG 1,5 - Replacement sleeve feed 1205710
-
CF 3000 HZG 2,5 - Replacement sleeve feed 1205723
-
CF 3000 LOC 0,5 - Spare locator 1205639
-
CF 3000 LOC 0,75 - Spare locator 1205642
-
CF 3000 LOC 1,0 - Spare locator 1205655
-
CF 3000 LOC 1,5 - Spare locator 1205668
-
CF 3000 LOC 2,5 - Spare locator 1205671
-
CF 3000 SBO - Replacement part 1205804
-
CF 3000 CG 0,5 - Replacement part 1207721
-
CF 3000 CG 0,75 - Replacement part 1207734
-
CF 3000 CG 1,0 - Replacement part 1207747
-
CF 3000 CG 1,5 - Replacement part 1207750
Product type | Conversion kit |
Set comprises | 1207763 CF 3000 CG 2,5 |
Conductor cross section flexible | 0 mm² ... 0 mm² |
Width | 275 mm |
Height | 56 mm |
Length | 340 mm |
Item number | 3202957 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BH32 |
Product key | BH323Z |
GTIN | 4017918923587 |
Weight per piece (including packing) | 1,720 g |
Weight per piece (excluding packing) | 1,376 g |
Customs tariff number | 84799070 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 17130192 |
ETIM
ETIM 9.0 | EC002778 |
UNSPSC
UNSPSC 21.0 | 27111500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057