Photovoltaic cables

PV cables for DC cabling

Temperature-resistant and UV-resistant: satisfy all solar industry requirements with photovoltaic cables from the SUNCLIX series. Cable photovoltaic panels easily and reliably. The range includes DC cables sold by the meter as well as tools and accessories for safe wiring of your photovoltaic system. Use single-position photovoltaic cables for cross-sections of 2.5, 4, 6 to 10 mm² in lengths of 100, 500, and 1,000 meters.

Ask a question for additional information about these products

Your advantages

  • Quick and easy conductor connection on site with innovative fast-connection technology
  • Greater flexibility and time savings with numerous connection technologies and preassembled solutions with SUNCLIX connectors with crimp connection
  • Easy cabling as the solar connectors are assembled without using special tools
  • Permanently reliable connection with TÜV- and UL-tested components
  • Future-oriented cabling of photovoltaic systems with consistent connection solutions

SUNCLIX cabling solutions for photovoltaic panels

E-paper
The PV portfolio at a glance

Are you looking for reliable and innovative connection technology for your photovoltaic panels, inverters, or for the complete photovoltaic system? Then you have come to the right place.

Open the e-paper
Photovoltaic connectors portfolio