clipx WIRE assist improves efficiency

2023-06-20
clipx WIRE assist improves efficiency

Worker assistance system for efficient and flexible wire processing

Middletown, Pa. – Control panel builders can improve wire processing efficiency with the new clipx WIRE assist system from Phoenix Contact. The customizable system includes a software program and an optional, adjustable workbench with a variety of accessories.

The clipx WIRE assist software increases wire processing productivity and improves consistency. The software controls the wire cutting and labeling devices, guiding the user through clear onscreen instructions on a laptop or touchscreen. The program can be used with the CUTFOX 10 wire cutting machine, the THERMOMARK ROLL series printers, the CF3000 wire stripper and ferrule crimper, and the CF500 ferrule and lugs crimping machine.

The optional clipx WIRE assist workbench is an ergonomic and efficient workstation that keeps everything a panel builder needs within reach. The technician can quickly adjust the tabletop’s height and easily maneuver the mounted machines. The workbench also features wire spool rods or mounting shelves for quick access to most wires needed to complete the task at hand.

The clipx WIRE assist system is customizable, making it suitable as a standard shop bench or a flexible workbench.

Press Contact
Molly McGowan
Molly McGowan | Senior Media Services Representative