Did you know?

Phoenix Contact can boost your wire-processing productivity with industrial tools from the TOOL fox!
An assortment of Phoenix Contact tools surrounded by measuring tape in the shape of a house, against a white background.
CUTFOX and UNIFOX

CUTFOX

The perfect cable cutter for every application. The CUTFOX line provides clean cuts without squeezing the cable, non-slip handles, special hardened steel, and unique cutting-edge geometry. A variety of versions are available for cutting cables up to 4" in diameter.

UNIFOX-CT 4.8 1212475 Application

UNIFOX

Offering a wide variety of tools suitable for different applications, the UNIFOX line of universal tools serves multiple functions, including wire tying and wire duct cutting. The product range includes VDE combination pliers, water pump pliers, wrenches, VDE needle-nose, flat-nose, and round-nose pliers, all featuring non-slip, ergonomically designed handles.

A close-up of the Wirefox-D 40 stripping tool, stripping a copper wire with yellow and green casing, against a white background

WIREFOX

The WIREFOX line of wire stripping and dismantling tools is designed for a spectrum of wire and cable insulations, featuring hardened blades with special geometries, integrated cutters, and self-adjustment for a defined range of AWGs. These industrial wire stripping tools are safe to touch with no sharp edges and impress with their ergonomic properties.

Close-up of two hands using a crimping tool to crimp a wire, with a control cabinet in the background.

CRIMPFOX

An extensive product line of innovative, industrial crimping pliers, the CRIMPFOX series features a special power transmission method that reduces the amount of manual force required by 25 percent. Optimized hand geometry and integrated pressure locking ensure solid, high-quality results. A variety of handle sizes ensure the right fit, and Phoenix Contact ferrule crimpers used with our ferrules are UL Listed.

A person's hand holding the SCREWFOX battery-powered screwdriver featuring a blue handle and green buttons, against a white background.

SCREWFOX

With screwdrivers tailored to fit a multitude of screws, the SCREWFOX product line features ergonomically designed handles, durable, specially hardened and tempered drives, and precise torque levels. Adjustable torque and cordless screwdrivers complete the product range.

A close-up photo of a hand holding small pliers to make adjustments on a microchip, against a white background

MICROFOX

MICROFOX presents a range of small pliers for electronics and electromechanical engineering tasks, ideal for working on hard-to-access areas such as PCB components. The micro-pliers have specially shaped two-component handles, ensuring a secure grip that makes for easy work. The ESD versions have special handles that discharge electrostatic in a controlled manner in accordance with applicable standards and regulations to protect sensitive electronic components.

Photo of a small grey stripping and crimping machine with the Phoenix Contact logo. A hand is inserting a wire into a hole in the side of the machine, and control cabinets can be seen in the background.

SEMI-AUTOMATICS

This comprehensive range of innovative semi-automatic wire-processing machines enables the flexible and fast processing of wires and cables. A combination of functionality, quality, and fast setup guarantees high levels of flexibility while ensuring consistent quality. The line includes devices for wire cutting, wire stripping, and connector crimping. The ferrule crimping machines provide UL approval with Phoenix Contact ferrules.

Two rows of wire end ferrules in various colors, set against a white background

CONNECTORS

The use of ferrules, ring lugs, or other connectors is often required, such as for CE certification in Europe. Control cabinet and rail assembly engineers may specify the use of ferrules in their builds for high quality, durability, and secure connections. Phoenix Contact ferrules, along with our ferrule hand crimpers and semi-automatic crimpers, are UL Listed.