CCS charging inlets for electric buses

Fast charging with up to 700 A
CHARX vehicle charging inlets for electric buses

Charging an electric bus in a very short time is essential for use in inner-city operation with tightly timed route schedules. But coaches also rely on short charging stops with fast charging on their long journeys. Our CHARX connect universal CCS vehicle charging inlets are a vehicle charging interface for fast charging with up to 700 kW in Boost Mode. The CCS charging inlets are robust, durable, dust-proof, and watertight, and have efficient temperature sensors.

CHARX connect universal CCS vehicle charging inlets

Advantages of our CCS charging inlets for e-buses

  • Ultra-fast HPC charging with a temporary power of up to 700 kW (700 A/1,000 V) and a permanent 375 kW (375 A/1,000 V) with DC conductor cross-sections up to 120 mm²
  • Protected against overheating with precise temperature measurement at the DC power contacts using Pt 1000 sensors
  • Protected and sealed against water, dust, and dirt with high-level IP6K7 and IP6K5 degrees of protection, plus IP6K6K and IP6K9K on the front
  • Various cable lengths and assembled cables available on request
  • IATF 16949-certified automotive quality – compliant with IEC 62196-1, IEC 62196-2, IEC 62196-3, and SAE J1772
Vehicle charging controller CHARX control vehicle

Main features of the vehicle charging controller Comprehensive functions and features of the EVCC at a glance

  • DC charging communication from PLC to CAN in accordance with DIN 70121 and ISO 15118
  • AC charging communication in conjunction with VCU-controlled OBC
  • Control of the following components:
    • Charging inlet (CP, PP, PE, locking actuator, temperature sensors)
    • LED status indicator
    • Cancel charging button
    • 2 HV contactors
  • Control of an external voltage and current sensor PCB (Isabellenhütte IVT-S sensor)
  • Compatible with CCS (NACS and GB/T in preparation)
  • E1 approval for road vehicles
  • Preconditioning of buses in accordance with VDV 261
  • Compatible with roof-mounted pantographs (Schunk Smart Charging), plus OppCharge standard in the future
  • Prepared for cybersecurity in accordance with UNECE R155 and R156
  • Processing of safety functions up to ISO 26262 ASIL B
  • Real-time operating system with start times of 100 to 200 ms
  • Connection of charging inlet via 18-pos. Cinch connector
  • Connection of additional components via 30-pos. Cinch connector
  • Dimensions (W x H x D): 153.2 mm x 56.0 mm x 146.0 mm
Electric bus from Ebusco with CCS vehicle charging inlets

Long service life and high quality

Renowned electric bus manufacturers have been installing our CCS vehicle charging inlets for years. Our customers particularly appreciate the high quality, robustness, and long service life of far more than the 10,000 insertion cycles required as standard. The CCS charging interfaces are protected and sealed against water, dust, and dirt with high-level IP6K7 and IP6K5 degrees of protection.

Safety is very important to us. This is why our vehicle charging inlets have precise temperature measurement with Pt 1000 sensors at the DC power contacts. This ensures that overheating can be safely prevented. Our CCS charging inlets comply with the IEC 62196-1, IEC 62196-2, IEC 62196-3, and SAE J1772 standards and are manufactured in the IATF 16949-certified company facilities in accordance with the high automotive standard.

CCS charging inlets in an electric bus

High Power Charging

With our cable cross-sections of 120 mm², a vehicle can be continuously charged with 375 kW (375 A/1,000 V) and, temporarily, even with up to 700 kW (700 A/1,000 V) in Boost Mode. Our charging inlets with a cable cross-section of 95 mm² achieve a continuous charging power of 250 kW (250 A/1,000 V) and up to 500 kW (500 A/1,000 V) in Boost Mode.

Charging powers of our CCS charging inlets Compare the different DC power characteristics of our type 1 and type 2 CCS charging inlets

120 mm² / 375 A

95 mm² / 250 A

70 mm² / 200 A

CCS type 2
Max. charging power, continuous (nominal power) 375 kW (375 A / 1,000 V) 250 kW (250 A / 1,000 V) 200 kW (200 A / 1,000 V)
Max. charging power, temporary (Boost Mode)¹⁾ Up to 700 kW (700 A / 1,000 V) 500 kW (500 A / 1,000 V) Up to 500 kW (500 A / 1,000 V)
Locking actuator 12 V or 24 V 12 V or 24 V 12 V or 24 V
Service life (insertion cycles) >10,000 >10,000 >10,000
Temperature sensor technology, DC contacts Pt 1000 Pt 1000 Pt 1000
CCS type 1
Max. charging power, continuous (nominal power) 375 kW (375 A / 1,000 V) 250 kW (250 A / 1,000 V) 200 kW (200 A / 1,000 V)
Max. charging power, temporary (Boost Mode)¹⁾ Up to 700 kW (700 A / 1,000 V) 500 kW (500 A / 1,000 V) Up to 500 kW (500 A / 1,000 V)
Locking actuator 12 V 12 V 12 V
Service life (insertion cycles) >10,000 >10,000 >10,000
Temperature sensor technology, DC contacts Pt 1000 Pt 1000 Pt 1000

¹⁾ Boost Mode allows a higher charging power for a short period. The possible time span depends on numerous ambient conditions. For details, please refer to the packing slip for the respective item, which you can download from the corresponding product detail page.

Direct to the product page
Discover our broad portfolio

Filter by charging standard, charging power, cable length, charging current, and interlock actuator on our product page.

To the products
CHARX connect universal vehicle charging inlets

Technical features of the CCS charging inlets

Vehicle charging controller CHARX control vehicle

Vehicle charging controller for CCS charging The EVCC for all types of electric vehicles

CHARX control vehicle enables DC fast charging via CCS charging inlets. The controller handles high-level communication (TCP/IP) via Powerline (PLC) between the charging station and the electric vehicle and controls the LED status display, cancel charging button, and HV contactors in addition to the CCS charging inlet.

  • Universal use for all electric vehicles with CCS charging inlet
  • Fast setup due to pre-parameterization for our CCS charging inlets
  • Vehicle-to-grid-capable for bidirectional charging in accordance with ISO 15118-20
  • Compliance with high safety standards of the automotive industry
  • Immediately ready to operate due to the short startup time of the operating system
Individually assembled CHARX connect universal CCS charging inlets

Individually assembled CCS charging inlets The ready-to-install solution for electric vehicles

We are now offering the CHARX connect universal CCS type 2 charging inlets with assembled cable set for the first time. The ready-to-install charging inlets are available with common connectors from a single source, reducing your procurement and installation times as well as the overall costs.

  • Time and cost savings thanks to the ready-to-install solution
  • Charging power, connecting cable, and actuator voltage tailored to your requirements
  • High Power Charging with up to 700 kW in Boost Mode
  • Safe thanks to precise temperature measurement and high IP protection
  • Developed and produced in accordance with the IATF 16949 automotive standard
CCS charging inlets with lateral cable outlet

CCS charging inlets with lateral cable outlet For space-saving and convenient mounting

The CHARX connect universal CCS type 2 charging inlets are now also available with a 90° cable outlet. This saves you valuable installation space in the vehicle. Thanks to the identical geometries, customers who switch to the 90° charging inlets do not have to alter the body cutout.

  • Space savings of over 50% in terms of the installation depth compared to our CCS charging inlets with straight cable outlet
  • More convenient and clearer installation of the cable harness
  • Temperature hotspots avoided due to the larger bending radius
  • Easy to make the switch, as all CCS charging inlets have the same screw-connection geometries
  • IP6K6K/IP6K9K protection on the front withstands high-pressure and steam jet cleaning

Available from Q1 2026

Protective covers for CCS charging inlets

Protective covers for CCS charging inlets Optimum protection for extreme conditions

The protective covers provide IPX5 protection for the contact area of our CHARX connect universal CCS charging inlets. This means that your electric utility vehicles are optimally equipped for demanding environmental conditions. A cancel button and an LED status display can be added as an option.

  • Reliable protection of all signal and power contacts against jet water in accordance with IPX5
  • Smart operation: when the DC cover is opened, the AC cover is automatically opened as well
  • Optional extras: cancel charging button and charging status display with freely controllable RGB LED
  • Easy design-in due to identical screw-connection geometries for CCS type 1 and CCS type 2
  • Compatible with our CHARX control vehicle charging controller

Available from Q1 2026

References Examples of customers who successfully use our CCS charging inlets

Solaris electric bus with CHARX CCS charging inlets
Solaris is a leading European manufacturer of city and intercity buses. The company focuses on the development of emission-free vehicles – electric, hydrogen, and trolleybuses. Solaris vehicles are used in 33 countries and 850 cities in Europe and beyond. The company’s buses, which have received several awards for quality and innovation, are equipped with CHARX CCS charging inlets for safe and fast charging.
Electric bus in the All Electric Society Park by Phoenix Contact
As a vehicle manufacturer, the Swiss family-owned company HESS AG, founded in 1882, manufactures innovative electric buses for local transport. HESS uses CCS vehicle charging inlets from Phoenix Contact.
Ebusco electric bus on a bridge with logo
The Dutch manufacturer Ebusco produces electric buses. In passenger transport as well, the market demands high ranges and the ability to recharge quickly on the move. This is why Ebusco relies on our vehicle charging inlets, which can be used to charge short-term at up to 500 kW.
Designwerk truck with logo
The Swiss company Designwerk Technologies AG specializes in the production of custom electric trucks. The heavy-duty trucks with up to 680 hp have batteries that are rated up to 1,000 kWh. Our CCS charging inlets are used for fast charging them.
BMW electric vehicles with logo
The BMW Group is one of the leading providers of premium e-mobility. Since 2017, we have been equipping the fully electric models of the BMW and MINI brands with our vehicle charging inlets to facilitate fast and convenient charging. (Image: © BMW Group)
E-vehicle from Flux Mobility with CCS charging interface
The Swiss company Flux Mobility develops high-quality light utility vehicles with innovative, emission-free drive technologies and electrifies special vehicles. In doing so, they used our CCS charging inlets as well as a flexible platform concept that enables the immediate replacement of diesel vehicles.
Bucher Municipal cleaning vehicle with vehicle charging inlet
Bucher Municipal is a leading provider of innovative and sustainable vehicles and equipment for cleaning and clearing work on public and private traffic zones. Back in 2016, Bucher Municipal launched the world’s first all-electric compact sweeper on the market. With vehicle charging inlets from Phoenix Contact, Bucher Municipal covers the international charging standards.

Charging test of bus manufacturer HESS

The Swiss electric bus manufacturer HESS visited Phoenix Contact for a charging test in the All Electric Society Park. HESS pursued the goal of permanently charging the battery of the electric bus from 30% to 80% using 350 kW and 500 A.
Find out more in the video.

Your personal contact person

For all queries regarding our components for electric vehicles

Joe S. Boyer
Joe S. Boyer
E-Mobility Product Specialist
I will be happy to advise you on our charging inlets and our vehicle charging controller and look forward to receiving your call or email.