CK8,0-ED-16,00F AG
-
Crimp contact
1550058
Crimp contact, contact diameter: 8 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 16 mm2 ... 16 mm2, AWG 6