CC1,0-TS-0,34F AU
-
Crimp contact
1064041
Crimp contact, contact diameter: 1 mm, turned, Socket, contact material: CuZn, contact surface: Ni/Au, connection cross section: 0.14 mm2 ... 0.34 mm2, AWG 26 ... 22