Ex i solenoid driver. For the intrinsically safe control of Ex i solenoid valves, alarm modules or LEDs installed in the Ex area. Current limitation at 58 mA. For gases up to Group IIB, loop-powered, electrical isolation, SIL 3. Push-in connection.
Signal conditioners and measuring transducers for explosion protection
In addition to the standard functions, signal conditioners and measuring transducers for explosion protection guarantee electrical explosion protection for all substance groups and areas in accordance with the relevant standards. Due to the consistent product development and evaluation in accordance with SIL IEC 61508 and PL DIN EN ISO 13849, our signal conditioners and measuring transducers minimize hazards to an acceptable residual risk and ensure the protection of people, machines, and the environment.
Ex i solenoid driver for controlling Ex i solenoid valves in hazardous areas, logic input, open-circuit voltage 21.1 V, current limitation at 25.1 mA, line fault transparency, error message output, up to SIL 3 according to IEC 61508; Push-in connection.
Ex i-NAMUR signal conditioner for operating proximity sensors and switches in the Ex area. The signals are transmitted to the safe area via 2 transistor outputs (passive). number of channels: 1, Standard configuration, 3-way isolation, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 3, Screw connection
Ex i-Feed and input signal conditioner feeds 2-, 3- and 4-conductor measuring transducer and transmits 1:1 passive or active 0 mA / 4 mA ... 20 mA Ex i input signals as active non Ex i output signal. number of channels: 1, HART-transparent, Standard configuration, 3-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i-Relay module isolates binary Ex i and non Ex i signal and control circuits, and is used for intrinsically safe activation of Ex i field currents via one changeover contact relay per channel. number of channels: 2, Standard configuration, Loop-powered, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Push-in connection
Ex i-Feed and input signal conditioner with 2 limit value relays, feeds 2-, 3-, and 4-conductor measuring transducer, transmits 1:1 passive or active 0 mA/4 mA ... 20 mA input signals and has 2 configurable limit value outputs. number of channels: 1, HART-transparent, Standard configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Screw connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. no-load voltage: 23 V DC, current limitation: 38 mA, Standard configuration, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. no-load voltage: 23 V DC, current limitation: 38 mA, Standard configuration, Loop-powered, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i NAMUR isolating amplifier, 2-channel. For operating proximity sensors and switches in Ex areas. The signals are transmitted via relay outputs (N/O contact) to the safe area. Line fault detection (LFD), 3-way isolation, SIL 2.
Ex i solenoid driver for controlling Ex i solenoid valves in hazardous areas, logic input, open-circuit voltage 21.1 V, current limitation at 25.1 mA, line fault transparency, error message output, up to SIL 3 according to IEC 61508; screw connection.