Ex i-Signal conditioner transmits supplied 0 mA/4 mA … 20 mA signals from the potentially explosive area to a load (active) in the safe area. number of channels: 1, HART-transparent, 3-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 2, Screw connection
Signal conditioners and measuring transducers for explosion protection
In addition to the standard functions, signal conditioners and measuring transducers for explosion protection guarantee electrical explosion protection for all substance groups and areas in accordance with the relevant standards. Due to the consistent product development and evaluation in accordance with SIL IEC 61508 and PL DIN EN ISO 13849, our signal conditioners and measuring transducers minimize hazards to an acceptable residual risk and ensure the protection of people, machines, and the environment.
MCR-EE-EX-I-I-P
- Signal conditioner
MCR-EE-EX-I-I-P
- Signal conditioner
1552765