With maximum protection and simple operation, they set new standards for the everyday usability of electric utility vehicles: the new protective covers for CHARX connect universal CCS charging inlets from Phoenix Contact.
News Keep up-to-date with the latest news about our products and technologies, our company, our strategic business development, and our sustainable commitment. You can download press information and image material conveniently in the download area.
- Filters:
-
Field
-
Event category
-
Product category
Protective covers for CCS charging inlets – optimum protection with smart features
Ergonomic mounting device for terminal strip production
The ergonomic BS-DIN Rail Fixture mounting device from Phoenix Contact enables terminal strips to be produced conveniently and reliably. Screw-in clamping blocks reliably hold the DIN rail in place, leaving both hands free for assembly.
M8 and M12 device connectors for automated production processes
Phoenix Contact is extending its range of device connectors for the transmission of data, signals, and power. The new M8 and M12 versions are suitable for direct integration into SMT soldering processes.
Battery holder for OCS and POS housings
The new OCS Bat Hold battery holder from Phoenix Contact is specially designed for the OCS and POS series electronics housings.
Managed switches from Phoenix Contact receive IEC 62443-4-2 certification
The managed switches of the FL Switch 2000 product family from Phoenix Contact have been certified by TÜV Rheinland in accordance with IEC 62443-4-2. This confirms that the devices meet the high safety requirements demanded for automation systems.
Phoenix Contact aligns its structures even more internationally and brings its value creation closer to the sales markets
Ulrich Leidecker spoke about the ongoing economic tensions in Germany at this year's Phoenix Contact press conference held at the SPS automation trade fair in Nuremberg, Germany, from November 25 to 27.
The future of process heating: Phoenix Contact is setting a new standard for safe automation in industrial process heating
The PLCnext Technology ecosystem from Phoenix Contact now satisfies globally applicable standards such as DIN EN ISO 13577-2/4 and NFPA 85, 86, 87 for industrial process heating.
Installation contactors and installation relays for buildings
Installation contactors and installation relays are characterized by their high reliability and efficiency. They are particularly suitable for use in electrical systems in the field of building automation.
Phoenix Contact extends its device protection portfolio: Thermal-magnetic protection with a width of just 8 mm
With PTCB TM, Phoenix Contact is launching a new generation of thermal-magnetic circuit-breakers onto the market. With a width of just 8 mm, alignable current monitoring, and the capability of direct bridging to the CLIPLINE complete system, the product family ensures high efficiency and transparency in the control cabinet and is suitable for demanding industrial applications.
Simple signal cabling with M12 push-pull connectors
Phoenix Contact is extending its product portfolio to include A-coded, eight-position, pre-assembled signal cables with M12 push-pull connectors. These enable simple and fast signal cabling.
Preassembled M12 push-pull connectors for Ethernet applications
Phoenix Contact is presenting the new M12 push-pull network cables, which enable simple and reliable high-speed data transmission for Ethernet applications.
Touch-protected PCB connectors with screw connection
The PC 16 HC series with extended touch protection from Phoenix Contact now also features classic screw connection technology for worldwide use.
Maintenance-free DC UPS with integrated power supply and capacitive energy storage unit
Increasing digitalization with dynamic processes and rising electricity consumption are pushing supply networks to their limits.
M23 hybrid device connectors for wave soldering processes
The new M23 hybrid device connectors for wave soldering processes come as a space-saving 3-in-1 solution. They enable the reliable transmission of signals, data, and power in just one single connector.
Phoenix Contact at SPS 2025: Designing automation – sustainable, secure, and networked
Phoenix Contact will be presenting pioneering technologies for industrial automation at this year’s SPS – Smart Production Solutions – from November 25 to 27, in Nuremberg, Germany. In Hall 9, Booth 310, Phoenix Contact will be demonstrating to visitors how its technologies are actively driving the digital transformation and the All Electric Society forward.
Virtual PLCnext Control: A software-based controller for the industrial future
With Virtual PLCnext Control, Phoenix Contact is launching a software-based controller solution that enables flexible automation functions in virtualized IT environments.
New outdoor web panels of the WP 6000 product family
The new web panel from Phoenix Contact’s WP 6000 product family has been specially designed for use in extreme outdoor conditions.
New EP4200 and EP5200 Layer 2 raptor switches
The EP4200 and EP5200 series raptor switches from Phoenix Contact feature advanced Layer 2 functions with high performance and availability. They have been specially designed for demanding applications in critical infrastructures and in the energy sector.
Cellulink outdoor cellular routers: cybersecurity now also for potentially explosive areas
The Cellulink outdoor cellular router product range from Phoenix Contact is being extended: New versions are now also available that have been specially developed for use in Zone 2 potentially explosive areas. The devices have IECEx and ATEX approval and therefore enable secure operation in demanding industrial environments.
Reinventing automation with relays: The network-capable PLC-Interface Ethernet Gateway remote relay system with multi-protocol connection to the controller
The modular PLC-Interface Ethernet Gateway remote relay system from Phoenix Contact with flexible channel assignment optimizes simple applications with up to 56 I/O channels. The compatibility with common controller software makes a high level of flexibility and intuitive network integration possible.
Foresight instead of hindsight: Phoenix Contact brings machine learning forecasts into energy management
Phoenix Contact is extending its Energy Management Service to include a powerful forecasting function. With the help of machine learning, companies can estimate their future energy consumption, create transparency, and identify potential excess consumption at an early stage – the next step toward predictive energy management in accordance with ISO 50001.
M17 PRO hybrid connectors in accordance with the IEC standard
The new M17 PRO hybrid connector in accordance with the IEC 61076-2-117 standard from Phoenix Contact is the new benchmark in terms of compatibility and flexibility.
Click-in module carrier frames for heavy-duty connectors
The new Heavycon series click-in module carrier frame from Phoenix Contact simplifies the assembly and installation of heavy-duty connectors significantly. The tool-free click-in latching system enables the inserts to be mounted quickly and reliably – without any screws.
Terminal blocks with Push-X technology for wiring from 0.34 mm²
The Push-X product range is growing: With the new XT 1,5 terminal blocks, Phoenix Contact is extending the series to include versions for conductor cross-sections from 0.34 to 2.5 mm².
Heavycon power contact insert modules for high-current applications
The new Heavycon power contact insert modules from Phoenix Contact have been specially developed for high-current applications up to 300 A. Combining them with other modules for signal, data, and power transmission in one housing creates a highly compact interface.
Software update for AC charging controllers: CHARX control modular now with comprehensive cybersecurity functions
The CHARX control modular AC charging controller from Phoenix Contact is the centerpiece of intelligent and future-proof charging infrastructure. With the new software release 1.8, it not only meets the current requirements of the RED Directive, but is also well prepared for the upcoming Cyber Resilience Act (CRA).
Data interfaces for control cabinets and devices
The new Data Service Interfaces (DSIs) from Phoenix Contact are a convenient solution for service work on control cabinets and devices. With various interfaces including RJ45 and USB, the space-saving service interfaces enable the quick and easy connection of additional electrical devices.
New mount for photovoltaics panels – quick to install, flexible in use
The new POS Panelfix mounts from Phoenix Contact enables PV panels in the 20 to 200 Wp range to be mounted quickly and easily, regardless of the manufacturer.
New surge protection for North American power supply systems
With Valvetrab US-SPP, Phoenix Contact is extending the Safe Protection Plus product family to include UL-listed surge protection devices for the North American market. The devices are suitable for all common supply system configurations in accordance with the NEMA standard.
New online configurator for heavy-duty connectors
The Heavycon configurator is an online tool for the simple, fast and secure configuration of heavy-duty connectors. Even experts sometimes have problems choosing the right solution simply because of the large number of possible combinations. The configurator supports users in the selection, validation, and visualization of connectors, and saves valuable time in the project business.
Power supply for panel mounting now also with Push-in connection
The Trio Power power supplies for panel mounting with an output of up to 2.5 kW now feature Push-in connection. The devices with an output voltage of 24 or 48 V DC are characterized by their high power density and efficiency in a compact design.
Modular AC charging sockets with a reduced installation depth – for flexible and space-saving mounting
The CHARX connect modular type 2 charging sockets from Phoenix Contact are now available with a reduced installation depth: With the third generation, the company is launching an optimized solution for flexible and space-saving integration into charging infrastructure solutions.
New configurable signal towers with IO-Link interface
Phoenix Contact is extending its portfolio of signaling devices with three new configurable signal towers of the PSD-SC series. The models feature up to 15 RGB segments, various operating modes, and can be configured conveniently via the IO-Link interface.
Compact LED signal lights for direct machine integration
The new PSD-SL LED signal light series by Phoenix Contact is a compact solution for application-oriented signaling directly on machine functions. The lights are versatile, robustly built and suitable for both indoor and outdoor use.
Unshielded board-to-board connectors with a 0.8 mm pitch
Phoenix Contact is presenting the new unshielded board-to-board connectors of the FP 0.8 SL series for data rates of up to 52 Gbps. The connectors enable increased flexibility in PCB design thanks to their compatibility with the PCB footprints of the shielded FP-0.8 versions. The designer can switch between shielded and unshielded versions without having to adapt the PCB layout.
Grundfos recognizes Phoenix Contact with the Sustainability Direct Award
Phoenix Contact has received the Sustainability Direct Award from Grundfos. This award recognizes the Blomberg-based company’s commitment to sustainability as an integral part of its business operations and innovation activities.
Battery modules with lithium iron phosphate technology
With the new lithium battery modules with IQ Technology, Phoenix Contact is expanding its portfolio with powerful energy storage solutions with a capacity of 284 Wh.
Function extensions for AC charging controllers: New calibration law concept simplifies certification via software update
The CHARX control modular AC charging controllers from Phoenix Contact are the centerpiece of an intelligent and sustainable charging infrastructure for mode 3 electric vehicle charging.
Electronics housings with thermal simulation
Electronics housings with corresponding heatsinks and optimized PCB layouts offer optimal cooling and increased device performance. For BC, ME-IO, ICS, and UCS series electronics housings, Phoenix Contact therefore offers a combination of suitable heatsinks and a unique simulation service that maximizes the thermal efficiency of the device.
Caparoc circuit breaker system: New feed-in module with Modbus/TCP communication interface
The possible applications of the Caparoc circuit breaker system have been extended. With the new feed-in module with Modbus/TCP interface, the system can be used in other communication systems.
Heavycon industrial connectors for data centers
The new Heavycon Data Center connectors from Phoenix Contact optimize power transmission from the PDU to the IT rack and provide robust power transmission of up to 70 A. The low contact resistance of the crimp contacts reduces energy consumption by up to 60 percent. Lower heat generation also reduces the need for cooling.
Convenient wiring of control cabinets with Push-X and Combi plug-in zone
The new pluggable terminal blocks with Push-X connection and Combi plug-in zone from Phoenix Contact set new standards in wiring technology. This combination enables effortless and efficient wiring in control cabinet building by connecting the field level with preassembled COMBI connectors.
IFS PROFIsafe Gateway for the easy network integration of up to 15 motor starters
The IFS PROFIsafe Gateway from Phoenix Contact makes it easy to integrate network-compatible motor starters into PROFIsafe networks and use them in safety applications.
Functional safety up to SIL 3 in potentially explosive areas
The configurable safety modules of the PSRmodular XC product family from Phoenix Contact have been certified for use in potentially explosive areas. This extends the range of applications further.
mGuard Secure Cloud version 3.1 is released
The mGuard Secure Cloud from Phoenix Contact allows secure remote access to machines and systems worldwide. Version 3.1 is now available with immediate effect.
New single-position VALVETRAB SPP surge protection
The type 2 surge protection devices from Phoenix Contact’s Safe Protection Plus (SPP) product family are now also available in single-position versions. This adds five ready-to-install products to the existing series, each of which is available with and without a remote indication contact.
The right choice with the new online configurator for system cabling for controllers
The new online configurator for system cabling for controllers from Phoenix Contact supports the quick and easy selection of a tailored system cabling solution.
Awards for the PLC-INTERFACE relay circuit breaker in the USA
The PLC-INTERFACE relay with circuit breaker from Phoenix Contact wins Gold at the Control Engineering 2025 Product of the Year Awards and the title “Most Valuable Product” at the Plant Engineering 2025 Product of the Year Awards in the USA.
Energy Management Service - On-Premises: Efficient energy management in accordance with ISO 50001 for sustainable corporate management
The energy management solution “Energy Management Service - On-Premises” is the focus of a strategic partnership between Phoenix Contact and EMPURON. The software provides powerful analysis tools that make it possible to evaluate energy data comprehensively and produce informative reports. This helps you make informed decisions about how to save energy.
Angled M12 device connector for THR
Phoenix Contact offers angled M12 connectors for reflow (THR) processing that have been specially developed for automated production.
Uno Power power supplies – new versions with Push-in and extended voltage range
Phoenix Contact is adding new power supplies to its portfolio: the Uno Power power supplies up to 90 W with Push-in connection technology and an extended voltage range up to 277 V AC. They are the optimum supply solution for 1-phase applications in compact control cabinets. The new power supplies from 30 to 90 W feature high power density, efficiency, and Push-in connection. This makes them ideal for industrial applications and compact control cabinets.
Phoenix Contact and TECSAFE: Better organization and efficiency with individual shadow boards for hand tools
Phoenix Contact’s collaboration with TECSAFE offers an additional opportunity to provide individual solutions that enable improved organization and greater efficiency.
New battery-pole connectors for residential storage systems
Phoenix Contact is introducing new connectors for residential storage applications to the market. Mechanical coding and color coding make the new connectors fit for use on battery inverters.
Multifunctional safety relay: Two protective functions in one device
With the PSRuni multifunctional safety relay from Phoenix Contact, up to two safety functions can be monitored with just one device. The comprehensive coverage of common safety functions allows flexible configuration and adaptation to individual requirements.
Device and Update Management on Docker Hub
With the Phoenix Contact Device and Update Management service based on OPC UA, it is possible to manage and update automation devices regardless of their manufacturer. The software, which was previously available as a Windows service, is now also available as a Docker container for use in Linux systems.
Environmental monitoring as the basis for demand-oriented irrigation
It has always been important to use water responsibly, and this is especially true in times of climate change. Comprehensive environmental monitoring is the first step towards making extreme events such as flooding or drought more manageable. In urban environments, for example, soil moisture is measured in green spaces. This is how demand-oriented irrigation is realized.
New IO-Link couplers for contactless power and data transmission
Phoenix Contact is adding new IO-Link couplers to its portfolio for contactless power and data transmission. The innovative product enables contactless data exchange between IO-Link devices in existing automation systems and offers numerous advantages for users.
New compact IO-Link device I/O boxes for field installation
The new IO-Link device I/O boxes from Phoenix Contact add robust devices to the portfolio for the Axioline E product family. They offer digital signal processing and flexible connection options for demanding environments.
Ready-to-install device combiner boxes for rooftop and ground-mounted PV systems
In the All Electric Society, green electricity is available reliably at all times and at affordable prices. Along with wind power, solar power makes a significant contribution to generating renewable energy. Experts who plan and install PV systems must ensure their high availability and performance. To this end, Phoenix Contact provides string combiner boxes (SCBs) from the Solarline product range for both small rooftop systems and for large ground-mounted systems.
360° security concept for the comprehensive protection of products, solutions, and services
When it comes to data acquisition in PV systems and wind turbine generators, the security of access to the collected data and the transmission paths is also extremely important. In addition to the ever-increasing risk of hacker attacks, there are various legal regulations aimed at protecting your company from cyberattacks. These include the Cyber Resilience Act, the NIS-2 Directive, and the KRITIS Regulation. Currently, there is not a harmonized standard for their implementation. However, it can be assumed that the internationally leading OT security standard IEC 62443 will play a decisive role.
CCS charging inlets with assembled cable set: the ready-to-install solution for electric vehicles
The CHARX connect universal CCS charging inlets for universal use from Phoenix Contact function as a High Power Charging interface with charging powers of up to 700 kW, significantly reducing charging times for electric vehicles and mobile machinery. The CCS type 2 charging inlets with assembled cable set are now available as a ready-to-install solution for electric vehicles for the first time.
CCS megawatt charging cables for up to 1,000 kW – High Power Charging reinvented
The second generation of the liquid-cooled CHARX connect professional HPC charging connectors from Phoenix Contact transmits up to 1 MW in boost mode. With this charging power, not only are electric vehicles charged in just a few minutes, but also utility vehicles with large batteries can be quickly ready for use again.
The smarter E Europe: Shaping the energy transition together with technical solutions
In order to achieve the climate targets, CO2 emissions must be reduced to a minimum in the next few years. Phoenix Contact is responding to this challenge with its vision of the All Electric Society. This vision describes a world in which electric energy from renewable resources is affordable and available in sufficient quantities at all times. To achieve this goal, the company offers technical solutions, products, and services.
Color RJ45 patch cables for CAT6A applications
Phoenix Contact is extending its product portfolio with color patch cables from the RJ45 Building series, which have been specially developed for applications in control cabinets. The new cables are available in eight colors: white, orange, yellow, red, violet, green, blue, and black.
PRC 20 series pluggable power distributor
The new pluggable power distributor from Phoenix Contact for up to 20 A is the ideal solution for quick and easy installation via plug-and-play.
Highly compact Mini Analog Pro Ex i signal conditioners and measuring transducers with comprehensive approval package
In addition to ATEX/IECEX and CCC Ex, the intrinsically safe 6.2 mm signal conditioners and measuring transducers from the Mini Analog Pro product family from Phoenix Contact now have further certifications.
Improved safety with line fault monitoring
On the basis of the new resistor network from Phoenix Contact, floating contacts and proximity switches can be used in combination with input modules in accordance with NAMUR IEC/EN 60947-5-6 for line fault monitoring. This proves to be indispensable in applications with high safety requirements.
Multifunctional safety relays: two protective functions in one device
With the PSRuni multifunctional safety relay from Phoenix Contact, up to two safety functions can be monitored with just one device. The coverage of common safety functions enables flexible configuration and adaptation to individual requirements.
New resistance temperature measuring modules for Axioline F and Axioline P
Phoenix Contact is extending the portfolio of Axioline F and Axioline P remote I/O systems with three new resistance temperature measuring modules (RTD modules) that support resistive temperature measuring devices.
New lower housing part for ICS series electronics housings
With a width of 50 mm, the new lower housing part for the ICS series from Phoenix Contact provides the largest possible PCB surface and thus creates more space for the electronics it holds.
Versatile in use – the new universal tools
The Unifox tool portfolio from Phoenix Contact has been extended to include two new multifunctional pliers, three pliers wrenches, and one “Linemans” pliers.
Phoenix Contact receives new IEC 62443 certificates at the Hannover Messe
Phoenix Contact received two new IEC 62443 certifications from TÜV Rheinland at Hannover Messe 2025.
Push-X in the XPC 2,5 PCB connector
Phoenix Contact is extending the series of PCB connectors with innovative Push-X technology to include a new connector for conductor cross-sections up to 2.5 mm². Push-X technology makes it possible to connect flexible and rigid conductors quickly and with virtually zero effort.
New industrial outdoor cellular routers
Phoenix Contact is extending its remote communication portfolio to include industrial outdoor cellular routers. The Cellulink product family connects network-capable devices to the cellular network worldwide and is certified in accordance with IEC 62443-4-2.
New WLAN modules for the 6 GHz band improve industrial automation
Phoenix Contact is extending its portfolio of industrial WLAN client modules with versions in accordance with Wi-Fi 6E (IEEE 802.11ax) for the new 6 GHz frequency band. This provides 24 new free transmission channels on which the Wi-Fi 6E modules can be used to exploit the full potential of the new IEEE 802.11ax features.
New 19-inch rackmount managed switches for industry
Phoenix Contact will be presenting a new portfolio of managed switches in 19-inch format at the Hannover Messe 2025. Featuring up to four 10 Gigabit ports, the FL Switch 5900 series switches offer high data performance, comprehensive security functions, and modern TSN mechanisms.
Modular workstation systems for efficient processes in control cabinet building
The clipx Basic line workstation systems from Phoenix Contact make it easy to configure individual workstations for efficient and ergonomic working. The modular system allows the workstations to be flexibly adapted or extended, for example, with the clipx Engineer assemble worker assistance software for terminal strip mounting.
New surge protection for APL applications
The new surge protection for SPE and APL applications in the Termitrab complete product family from Phoenix Contact meets international standards and provides comprehensive protection for potentially explosive areas in process automation.
Superior availability in the event of power failures with uninterruptible power supply
The new innovation in uninterruptible power supplies is the Trio DC UPS from Phoenix Contact for machine building. The combined switched-mode power supply unit incorporates the functions of a UPS and a power supply in one compact housing, thus saving space in the control cabinet.
Efficient identification with the innovative UV inkjet printer
The Bluemark E.Card UV inkjet printer from Phoenix Contact sets new standards in industrial identification. It delivers efficient material processing, low-maintenance printing technology, and optimal print results on plastic and metal card materials.
Optimum control cabinet lighting supports safe working and prevents wiring errors
Phoenix Contact is extending its portfolio with the new universal AC enclosure lights with integrated socket. The lights in the PLD E 708 product family cover a wide range of applications in almost all control cabinets worldwide. This is due to the wide AC input voltage range of 100 V AC to 240 V AC.
Transparent and secure KNX communication up to 1,200 mA
As the first KNX power supply on the market, the Step Power from Phoenix Contact has an active KNX choke and provides all relevant KNX status information at a glance via the integrated color display. This means that it combines efficiency and diagnostics on site.
Integrated Energy Solutions: cost-effective decarbonization of companies
A short study commissioned by the German Corporate Initiative for Energy Efficiency (Deneff) at the Niederrhein University of Applied Sciences found that German companies can save up to €21 billion in energy costs annually by implementing targeted measures. According to Deneff board member Christian Noll, just as much energy is consumed for industrial heat applications as for building heat – and most of it is still generated by fossil fuels. At the same time, the CSRD Directive (Corporate Sustainability Reporting Directive) is making significant changes to the requirements on corporate sustainability reporting.
New controller family for building and room automation
Compact distribution boards which offer little space for the hardware to be installed are often used in building and room automation. Phoenix Contact has therefore extended its product portfolio to include devices in the DIN rail-mount format. In addition to the proven ILC 2050 BI building controller, the new Catan C1 EN controller is now available.
Function extensions for AC charging controllers: WLAN capability and other features
The CHARX control modular AC charging controllers from Phoenix Contact are the centerpiece of an intelligent and sustainable charging infrastructure for mode 3 electric vehicle charging. Software release 1.7.0 gives the scalable portfolio an extended range of functions through WLAN capability and other features for increased installation and maintenance convenience as well as more security.
Flexible PCB holder system for UM extruded profile housings
The evaluation (EVA) board holder for UM-BASIC and UM-PRO extruded profile housings from Phoenix Contact is a flexibly adjustable holder system for accommodating PCBs of various sizes. The system can be mounted on a UM-BASIC/-PRO 122 profile from Phoenix Contact.
ME-IO Slim housing system for compact controllers
The ME-IO Slim is the efficient housing solution from Phoenix Contact for compact controllers that require high-density front connection technology. The module width of just 12 mm enables space-saving system designs.
Safe connections for energy storage systems
The new Phoenix Contact BPC series connectors protected against polarity reversal are ideally suited for use in energy storage systems. They provide users with a high degree of flexibility due to their 360° rotatability and various connection types.
Fast and precise zero cuts without repeated measuring
The zero-cut block for DIN rail cutters optimizes the manual cutting of perforated DIN rails by enabling fast and reproducible zero cuts, without any need for time-consuming, repeated measuring.
Push-in PCB terminal blocks for BC 17,8 electronics housing
Phoenix Contact is extending the connection variety for BC series electronics housings. For the first time, Push-in PCB terminal blocks from the FKDSO 1,5 and FKDSO 2,5 series are available for the BC 17,8 (1 HP).
RJ45 magnetic jacks
Phoenix Contact completes the range for copper-based data transmission. The new RJ45 magnetic jacks extend the existing portfolio with RJ45 versions with integrated magnetics for applications up to 1 Gbps.
Configurable upper housing parts BC 35,6 and 53,6 for Push-in connection
Phoenix Contact is extending the BC modular housing series to include upper housing parts with widths of 35.6 and 53.6 mm. Configurable upper parts are now available for overall widths of 35.6 mm, 53.6 mm, 71.6 mm, 107.6 mm, and 161.6 mm.
Vehicle charging controllers as an interface solution between the DC charging station and the electric vehicle
The independent vehicle charging controller CHARX control vehicle from Phoenix Contact enables DC charging via CCS charging inlets for electric vehicles and utility vehicles.
Phoenix Contact at the Hannover Messe: Digital Factory, efficient control cabinet building, and DC technology in focus
In tune with the trade fair motto “Shaping the Future with Technology”, Phoenix Contact will be showcasing its products and solutions for the challenges of the future at the Hannover Messe from March 31 to April 4: This year, the family-run company will be focusing on three topic areas on booth F40 in Hall 9: DC technology, efficiency in control cabinet building, and Digital Factory.
Continuity and stability in corporate management in challenging times
During the press conference at the SPS automation trade fair in Nuremberg, Germany, Ulrich Leidecker, Chief Operating Officer of Phoenix Contact, spoke about the economic challenges and the uncertainty that is dominating the global markets. “Unfortunately, the economic recovery has not been as fast or as strong as we originally expected,” Leidecker summarized. It is currently forecast that Phoenix Contact will close the 2024 fiscal year with a fall in revenue, posting total sales of around three billion euros.
Uniform connector system for PROFINET over SPE
PROFIBUS & Profinet International (PI) and its technologies are synonymous with a multitude of innovations and cross-manufacturer interoperability. When it comes to connectivity, this starts with connectors and cables.
Compact industrial panel PCs
Phoenix Contact is extending its portfolio for HMI and industrial computers. The compact panel PCs in the VL3 PPCS product family bridge the gap between the TP 6000 and WP 6000 HMI devices and the industrial computers in the VL3 box and panel PC series.
GameChangers: The revolution in device connectivity
Phoenix Contact presents the GameChangers for device connectivity: With progressive ideas, technologies, and materials, they offer solutions for improving speed, compactness, weight, robustness, flexibility, and performance in device manufacturing.
Connectors with Push-in Technology
The new Connexis DD31PS connectors with Push-in connection technology from Phoenix Contact simplify and accelerate wiring in the field and in the factory.
Heavy-duty connectors with screw-in thread
For easy and time-saving mounting of Heavycon D7 connectors, Phoenix Contact offers panel-mount bases with screw-in thread. They can be easily attached in round panel cutouts with an M25 or M32 counter nut or screwed directly into motors and devices with corresponding threads.