Push-X product program continues to grow

2026-04-20
Terminal strip with terminal blocks and Push-X technology

Phoenix Contact is extending its XT product range to include terminal blocks with a nominal cross-section of 4 mm². This enables consistent, tool-free wiring for conductor cross-sections from 0.34 to 25 mm².

The new feed-through terminal blocks have all the advantages of the innovative Push-X technology: They enable the wiring of all conductor types, whether rigid or flexible, even without ferrules. The factory pre-tensioned contact spring ensures ease of use and makes connecting particularly easy. The clear visual and acoustic identification of the conductor connection ensures additional safety and clear handling. The orange actuating push button allows for easy release of the conductor and pre-tensioning of the spring. With a nominal current of 32 A and a nominal voltage of 500 V, the XT 4 terminal blocks are ideal for manual and automated wiring processes. Phoenix Contact therefore provides a complete solution for wiring different conductor cross-sections – quickly, safely, and efficiently.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications & Brand Management