The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

System cabling for controllers

System cabling for controllers

Our system cabling for controllers provides you with compact solutions for the simple planning, assembly, and commissioning of your automation system. Pluggable system cables and termination boards ensure your quick, safe, and error-free wiring. Retrofit components help you to update older control systems. This means you save a great deal of time and reduce costs.

Your advantages

  • Fast, error-free 1:1 connection with preassembled system cables
  • Versatile, thanks to components designed for universal use
  • Flexible connections: Push-in and screw connection technology
VARIOFACE – system cabling for controllers

Configurator for system cabling for controllers

Configurator: VARIOFACE – system cabling for controllers

Configure your individual plug-and-play solution. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.

VARIOFACE system cables

Reduce wiring effort

The planning, assembly, and commissioning of automation systems are often time-consuming tasks. In addition, wiring errors and perpetual troubleshooting between the control level and field level can occur. With the VARIOFACE system cabling product portfolio from Phoenix Contact, you benefit from compliant and individual solutions for system cables, front adapters, and termination boards. Problems are a thing of the past.

System cabling: The plug-and-play principle

Interactive image map: Overview of the VARIOFACE system cabling product family
VARIOFACE front adapters
The module you need to wire doesn’t have a connector? No problem. VARIOFACE front adapters with tailored adaptation to I/O cards take care of this.
VARIOFACE system cables
Assembled cables for quick plug-in connections. Plug-and-play to your devices with integrated connector or to our VARIOFACE front adapters.
VARIOFACE Professional
Universal termination boards for all applications.
VARIOFACE Front Connect
Narrow termination boards with front connections.
VARIOFACE V8 adapters
The plug-in connection for relay modules.
VARIOFACE termination board, VARIOFACE Front Connect, and VARIOFACE V8 adapter

VARIOFACE termination boards

Wherever connectors need to be connected with single-core wires, termination boards are the perfect solution. Our universal modules are controller-independent and are particularly suitable for situations in which automation components with high-position connectors are located in the control cabinet. The 1:1 connection is characteristic of these modules.

VARIOFACE system cables from above, from the side, and as free cable end from above

VARIOFACE system cables

Every plug-in connection needs a cable. The universal cables connect the control level and signal level quickly and without errors.
Individual application requirements can be implemented with customer-specific products.

VARIOFACE front adapter, VARIOFACE Front Connect, and VARIOFACE V8 adapter from the front

Controller-specific system cabling

Controller-specific system cabling involves a modern wiring concept in which front adapters, system cables, and modules are specially matched to each other.

Brochure
The entire portfolio at a glance

Get an overview of our system cabling for controllers. Find out how you can find the right connection technology to transmit signals, data, or power for your application.

Open brochure
System cables and system cabling modules