Signal conditioners and measuring transducers for explosion protection

Signal conditioners and measuring transducers for explosion protection

In addition to the standard functions, signal conditioners and measuring transducers for explosion protection guarantee electrical explosion protection for all substance groups and areas in accordance with the relevant standards. Due to the consistent product development and evaluation in accordance with SIL IEC 61508 and PL DIN EN ISO 13849, our signal conditioners and measuring transducers minimize hazards to an acceptable residual risk and ensure the protection of people, machines, and the environment.

Go to Product Detail Page for item 2924689
MACX MCR-EX-T-UI-UP-SP - Temperature measuring transducer
MACX MCR-EX-T-UI-UP-SP - Temperature measuring transducer
2924689

Freely programmable Ex i temperature measuring transducer with analog output and 1 limit value relay, intrinsically safe signal inputs, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, wide-range supply. Standard configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d, Systematic Capability: 2, Push-in connection

Go to Product Detail Page for item 2865751
MACX MCR-EX-T-UIREL-UP - Temperature measuring transducer
MACX MCR-EX-T-UIREL-UP - Temperature measuring transducer
2865751

Freely programmable Ex i temperature measuring transducer with analog output and 3 limit value relays, intrinsically safe signal inputs, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, wide-range supply. Standard configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d, Systematic Capability: 2, Screw connection